Specifications and Frame Rates
General Specifications
Oryx ORX-10G-310S9M | Oryx ORX-10G-310S9C | |
Firmware Version | 1904.0.72.0 | 1904.0.72.0 |
Model Name | Oryx ORX-10G-310S9M | Oryx ORX-10G-310S9C |
Resolution | 6464x4852 | 6464x4852 |
Frame Rate | 26 FPS | 26 FPS |
Megapixels | 31 MP | 31 MP |
Chroma | Mono | Color |
Sensor | Sony IMX342, CMOS, APS-C" | Sony IMX342, CMOS, APS-C" |
Readout Method | Global shutter | Global shutter |
Pixel Size | 3.45 μm | 3.45 μm |
Lens Mount | Sold Separately | Sold Separately |
ADC | 8-bit / 10-bit / 12-bit | 8-bit / 10-bit / 12-bit |
Minimum Frame Rate | 1 FPS | 1 FPS |
Gain Range | 0.0 to 47.9943 dB | 0.0 to 47.9943 dB |
Exposure Range | 39.0 μs to 30.0 S | 39.0 μs to 30.0 S |
Acquisition Mode | Continuous, Single Frame, Multi Frame | Continuous, Single Frame, Multi Frame |
Partial Image Modes | Pixel binning, decimation, ROI | Pixel binning, decimation, ROI |
Image Processing | Gamma, lookup table, pixel correction, target grey value, and sharpness | Color correction matrix, gamma, lookup table, pixel correction, white balance, target grey value, saturation, and sharpness |
Sequencer | Up to 8 sets using 2 features | Up to 8 sets using 2 features |
PTP Support | Yes | Yes |
Image Buffer | 240 MB, maximum 1 image | 240 MB, maximum 1 image |
User Sets | 2 user configuration sets for custom camera settings | 2 user configuration sets for custom camera settings |
Flash Memory | 4 MB non-volatile memory | 4 MB non-volatile memory |
Opto-isolated I/O | 2 input, 2 output | 2 input, 2 output |
Non-isolated I/O | 2 bi-directional | 2 bi-directional |
Serial Port | 1 (over non-isolated I/O) | 1 (over non-isolated I/O) |
Auxiliary Output | 3.3 V, 120 mA maximum | 3.3 V, 120 mA maximum |
Interface | 10 GigE | 10 GigE |
Power Requirements | Externally powered over GPIO (12 - 24 V) | Externally powered over GPIO (12 - 24 V) |
Power Consumption | Maximum: 14 W, Nominal: 13.5 W,GPIO power only | Maximum: 14 W, Nominal: 13.5 W,GPIO power only |
Dimensions/Mass | 60 mm x 60 mm x 115 mm / 508 g | 60 mm x 60 mm x 115 mm / 508 g |
Machine Vision Standard | GigE Vision v1.2 | GigE Vision v1.2 |
Compliance | CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 | CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 |
Temperature Celsius | Operating: 0-70 (case) / Storage: -30-60 (ambient) | Operating: 0-70 (case) / Storage: -30-60 (ambient) |
Humidity Percent | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) |
Warranty | 3 years | 3 years |
Oryx ORX-10G-310S9M Supported Pixel Formats
8-bit | 10-bit | 12-bit | 16-bit |
mono8 | mono10p | mono12p | mono16 |
mono12packed | |||
mono10packed |
Oryx ORX-10G-310S9M Frame Rate Table
Width | Height | Mono8 (8-bit) |
Mono10p (10-bit) |
Mono12p (12-bit) |
Mono16 (16-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
6464 | 4852 | 26 | 26 | 19 | 13 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
4096 | 2160 | 59 | 59 | 59 | 56 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2160 | 4096 | 31 | 31 | 31 | 31 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
3072 | 1620 | 78 | 78 | 78 | 78 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1616 | 3072 | 42 | 42 | 42 | 42 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2696 | 2700 | 47 | 47 | 47 | 47 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 2560 | 50 | 50 | 50 | 50 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 2048 | 62 | 62 | 62 | 62 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2048 | 2560 | 50 | 50 | 50 | 50 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 1440 | 87 | 87 | 87 | 87 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1440 | 2560 | 50 | 50 | 50 | 50 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1920 | 1200 | 103 | 103 | 103 | 103 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
800 | 600 | 195 | 195 | 195 | 195 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
600 | 800 | 151 | 151 | 151 | 151 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
640 | 480 | 237 | 237 | 237 | 237 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
480 | 640 | 184 | 184 | 184 | 184 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
320 | 240 | 417 | 417 | 417 | 417 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
240 | 320 | 333 | 333 | 333 | 333 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
6464 | 4852 | 21 | 21 | 21 | 14 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
4096 | 2160 | 48 | 48 | 48 | 48 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2160 | 4096 | 25 | 25 | 25 | 25 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
3072 | 1620 | 63 | 63 | 63 | 63 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1616 | 3072 | 34 | 34 | 34 | 34 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2696 | 2700 | 38 | 38 | 38 | 38 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 2560 | 40 | 40 | 40 | 40 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 2048 | 50 | 50 | 50 | 50 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2048 | 2560 | 40 | 40 | 40 | 40 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 1440 | 71 | 71 | 71 | 71 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1440 | 2560 | 40 | 40 | 40 | 40 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1920 | 1200 | 84 | 84 | 84 | 84 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
800 | 600 | 160 | 160 | 160 | 160 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 123 | 123 | 123 | 123 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 194 | 194 | 194 | 194 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 151 | 151 | 151 | 151 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 345 | 345 | 345 | 345 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 274 | 274 | 274 | 274 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
6464 | 4852 | 18 | 18 | 18 | 15 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
4096 | 2160 | 40 | 40 | 40 | 40 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2160 | 4096 | 21 | 21 | 21 | 21 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3072 | 1620 | 53 | 53 | 53 | 53 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1616 | 3072 | 28 | 28 | 28 | 28 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2696 | 2700 | 32 | 32 | 32 | 32 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 2560 | 34 | 34 | 34 | 34 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 2048 | 42 | 42 | 42 | 42 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2048 | 2560 | 34 | 34 | 34 | 34 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 1440 | 59 | 59 | 59 | 59 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1440 | 2560 | 34 | 34 | 34 | 34 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1920 | 1200 | 71 | 71 | 71 | 71 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
800 | 600 | 135 | 135 | 135 | 135 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 104 | 104 | 104 | 104 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 165 | 165 | 165 | 165 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 127 | 127 | 127 | 127 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 297 | 297 | 297 | 297 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 234 | 234 | 234 | 234 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
6464 | 4852 | 15 | 15 | 15 | 15 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
4096 | 2160 | 34 | 34 | 34 | 34 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2160 | 4096 | 18 | 18 | 18 | 18 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
3072 | 1620 | 45 | 45 | 45 | 45 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1616 | 3072 | 24 | 24 | 24 | 24 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2696 | 2700 | 27 | 27 | 27 | 27 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 2560 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 2048 | 36 | 36 | 36 | 36 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2048 | 2560 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 1440 | 50 | 50 | 50 | 50 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1440 | 2560 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1920 | 1200 | 59 | 59 | 59 | 59 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
800 | 600 | 113 | 113 | 113 | 113 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
600 | 800 | 87 | 87 | 87 | 87 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
640 | 480 | 137 | 137 | 137 | 137 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
480 | 640 | 106 | 106 | 106 | 106 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
320 | 240 | 240 | 240 | 240 | 240 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
240 | 320 | 192 | 192 | 192 | 192 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
6464 | 4852 | 15 | 15 | 15 | 15 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
4096 | 2160 | 34 | 34 | 34 | 34 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2160 | 4096 | 18 | 18 | 18 | 18 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
3072 | 1620 | 45 | 45 | 45 | 45 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1616 | 3072 | 24 | 24 | 24 | 24 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2696 | 2700 | 27 | 27 | 27 | 27 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 2560 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 2048 | 36 | 36 | 36 | 36 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2048 | 2560 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 1440 | 50 | 50 | 50 | 50 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1440 | 2560 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1920 | 1200 | 60 | 60 | 60 | 60 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
800 | 600 | 114 | 114 | 114 | 114 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 88 | 88 | 88 | 88 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 139 | 139 | 139 | 139 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 107 | 107 | 107 | 107 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 247 | 247 | 247 | 247 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 196 | 196 | 196 | 196 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
6464 | 4852 | 15 | 15 | 15 | 15 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
4096 | 2160 | 34 | 34 | 34 | 34 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2160 | 4096 | 18 | 18 | 18 | 18 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3072 | 1620 | 45 | 45 | 45 | 45 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1616 | 3072 | 24 | 24 | 24 | 24 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2696 | 2700 | 27 | 27 | 27 | 27 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 2560 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 2048 | 36 | 36 | 36 | 36 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2048 | 2560 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 1440 | 51 | 51 | 51 | 51 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1440 | 2560 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1920 | 1200 | 60 | 60 | 60 | 60 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
800 | 600 | 115 | 115 | 115 | 115 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 88 | 88 | 88 | 88 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 141 | 141 | 141 | 141 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 109 | 109 | 109 | 109 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 253 | 253 | 253 | 253 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 200 | 200 | 200 | 200 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3232 | 2426 | 69 | 69 | 69 | 62 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
3232 | 2426 | 69 | 69 | 69 | 62 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
3232 | 2426 | 51 | 51 | 51 | 51 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
3232 | 2426 | 60 | 60 | 60 | 60 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
3232 | 2426 | 60 | 60 | 60 | 60 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
3232 | 2426 | 51 | 51 | 51 | 51 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
3232 | 2426 | 15 | 15 | 15 | 15 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit |
3232 | 2426 | 15 | 15 | 15 | 15 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit |
3232 | 2426 | 15 | 15 | 15 | 15 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |
1616 | 1212 | 15 | 15 | 15 | 15 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 8-bit |
1616 | 1212 | 15 | 15 | 15 | 15 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 10-bit |
1616 | 1212 | 15 | 15 | 15 | 15 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit |
Oryx ORX-10G-310S9C Supported Pixel Formats
8-bit | 10-bit | 12-bit | 16-bit | 24-bit | 32-bit |
bayerrg8 | bayerrg10p | ycbcr411_8 | ycbcr422_8 | bgr8 | bgra8 |
mono8 | mono10p | bayerrg12p | yuv422packed | ycbcr8 | |
mono12p | bayerrg16 | yuv444packed | |||
yuv411packed | mono16 | rgb8packed | |||
bayerrg12packed | |||||
mono12packed | |||||
bayerrg10packed | |||||
mono10packed |
Oryx ORX-10G-310S9C Frame Rate Table
Width | Height | BayerRG8 (8-bit) |
BayerRG10p (10-bit) |
BayerRG12p (12-bit) |
BayerRG16 (16-bit) |
BGR8 (24-bit) |
BGRa8 (32-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
6464 | 4852 | 26 | 26 | 19 | 13 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
4096 | 2160 | 59 | 59 | 59 | 56 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2160 | 4096 | 31 | 31 | 31 | 31 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
3072 | 1620 | 78 | 78 | 78 | 78 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1616 | 3072 | 42 | 42 | 42 | 42 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2696 | 2700 | 47 | 47 | 47 | 47 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 2560 | 50 | 50 | 50 | 50 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 2048 | 62 | 62 | 62 | 62 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2048 | 2560 | 50 | 50 | 50 | 50 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 1440 | 87 | 87 | 87 | 87 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1440 | 2560 | 50 | 50 | 50 | 50 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1920 | 1200 | 103 | 103 | 103 | 103 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
800 | 600 | 195 | 195 | 195 | 195 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
600 | 800 | 151 | 151 | 151 | 151 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
640 | 480 | 237 | 237 | 237 | 237 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
480 | 640 | 184 | 184 | 184 | 184 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
320 | 240 | 417 | 417 | 417 | 417 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
240 | 320 | 333 | 333 | 333 | 333 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
6464 | 4852 | 21 | 21 | 21 | 14 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
4096 | 2160 | 48 | 48 | 48 | 48 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2160 | 4096 | 25 | 25 | 25 | 25 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
3072 | 1620 | 63 | 63 | 63 | 63 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1616 | 3072 | 34 | 34 | 34 | 34 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2696 | 2700 | 38 | 38 | 38 | 38 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 2560 | 40 | 40 | 40 | 40 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 2048 | 50 | 50 | 50 | 50 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2048 | 2560 | 40 | 40 | 40 | 40 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 1440 | 71 | 71 | 71 | 71 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1440 | 2560 | 40 | 40 | 40 | 40 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1920 | 1200 | 84 | 84 | 84 | 84 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
800 | 600 | 160 | 160 | 160 | 160 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 123 | 123 | 123 | 123 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 194 | 194 | 194 | 194 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 151 | 151 | 151 | 151 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 345 | 345 | 345 | 345 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 274 | 274 | 274 | 274 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
6464 | 4852 | 18 | 18 | 18 | 15 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
4096 | 2160 | 40 | 40 | 40 | 40 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2160 | 4096 | 21 | 21 | 21 | 21 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3072 | 1620 | 53 | 53 | 53 | 53 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1616 | 3072 | 28 | 28 | 28 | 28 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2696 | 2700 | 32 | 32 | 32 | 32 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 2560 | 34 | 34 | 34 | 34 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 2048 | 42 | 42 | 42 | 42 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2048 | 2560 | 34 | 34 | 34 | 34 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 1440 | 59 | 59 | 59 | 59 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1440 | 2560 | 34 | 34 | 34 | 34 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1920 | 1200 | 71 | 71 | 71 | 71 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
800 | 600 | 135 | 135 | 135 | 135 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 104 | 104 | 104 | 104 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 165 | 165 | 165 | 165 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 127 | 127 | 127 | 127 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 297 | 297 | 297 | 297 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 234 | 234 | 234 | 234 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
6464 | 4852 | 15 | 15 | 15 | 15 | 9 | 6 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
4096 | 2160 | 34 | 34 | 34 | 34 | 34 | 26 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2160 | 4096 | 18 | 18 | 18 | 18 | 18 | 18 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
3072 | 1620 | 45 | 45 | 45 | 45 | 45 | 45 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1616 | 3072 | 24 | 24 | 24 | 24 | 24 | 24 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2696 | 2700 | 27 | 27 | 27 | 27 | 27 | 27 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 2560 | 29 | 29 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 2048 | 36 | 36 | 36 | 36 | 36 | 36 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2048 | 2560 | 29 | 29 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 1440 | 50 | 50 | 50 | 50 | 50 | 50 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1440 | 2560 | 29 | 29 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1920 | 1200 | 59 | 59 | 59 | 59 | 59 | 59 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
800 | 600 | 113 | 113 | 113 | 113 | 113 | 113 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
600 | 800 | 87 | 87 | 87 | 87 | 87 | 87 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
640 | 480 | 137 | 137 | 137 | 137 | 137 | 137 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
480 | 640 | 106 | 106 | 106 | 106 | 106 | 106 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
320 | 240 | 240 | 240 | 240 | 240 | 240 | 240 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
240 | 320 | 192 | 192 | 192 | 192 | 192 | 192 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
6464 | 4852 | 15 | 15 | 15 | 15 | 9 | 6 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
4096 | 2160 | 34 | 34 | 34 | 34 | 34 | 26 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2160 | 4096 | 18 | 18 | 18 | 18 | 18 | 18 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
3072 | 1620 | 45 | 45 | 45 | 45 | 45 | 45 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1616 | 3072 | 24 | 24 | 24 | 24 | 24 | 24 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2696 | 2700 | 27 | 27 | 27 | 27 | 27 | 27 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 2560 | 29 | 29 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 2048 | 36 | 36 | 36 | 36 | 36 | 36 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2048 | 2560 | 29 | 29 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 1440 | 50 | 50 | 50 | 50 | 50 | 50 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1440 | 2560 | 29 | 29 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1920 | 1200 | 60 | 60 | 60 | 60 | 60 | 60 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
800 | 600 | 114 | 114 | 114 | 114 | 114 | 114 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 88 | 88 | 88 | 88 | 88 | 88 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 139 | 139 | 139 | 139 | 139 | 139 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 107 | 107 | 107 | 107 | 107 | 107 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 247 | 247 | 247 | 247 | 247 | 247 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 196 | 196 | 196 | 196 | 196 | 196 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
6464 | 4852 | 15 | 15 | 15 | 15 | 9 | 6 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
4096 | 2160 | 34 | 34 | 34 | 34 | 34 | 26 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2160 | 4096 | 18 | 18 | 18 | 18 | 18 | 18 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3072 | 1620 | 45 | 45 | 45 | 45 | 45 | 45 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1616 | 3072 | 24 | 24 | 24 | 24 | 24 | 24 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2696 | 2700 | 27 | 27 | 27 | 27 | 27 | 27 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 2560 | 29 | 29 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 2048 | 36 | 36 | 36 | 36 | 36 | 36 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2048 | 2560 | 29 | 29 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 1440 | 51 | 51 | 51 | 51 | 51 | 51 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1440 | 2560 | 29 | 29 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1920 | 1200 | 60 | 60 | 60 | 60 | 60 | 60 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
800 | 600 | 115 | 115 | 115 | 115 | 115 | 115 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 88 | 88 | 88 | 88 | 88 | 88 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 141 | 141 | 141 | 141 | 141 | 141 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 109 | 109 | 109 | 109 | 109 | 109 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 253 | 253 | 253 | 253 | 253 | 253 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 200 | 200 | 200 | 200 | 200 | 200 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3232 | 2426 | 69 | 69 | 69 | 62 | 69 | 69 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
3232 | 2426 | 69 | 69 | 69 | 62 | 69 | 69 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
3232 | 2426 | 51 | 51 | 51 | 51 | 51 | 51 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
3232 | 2426 | 60 | 60 | 60 | 60 | 36 | 25 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
3232 | 2426 | 60 | 60 | 60 | 60 | 36 | 25 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
3232 | 2426 | 51 | 51 | 51 | 51 | 39 | 26 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
3232 | 2426 | 15 | 15 | 15 | 15 | 15 | 15 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit |
3232 | 2426 | 15 | 15 | 15 | 15 | 15 | 15 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit |
3232 | 2426 | 15 | 15 | 15 | 15 | 15 | 15 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |
1616 | 1212 | 15 | 15 | 15 | 15 | 15 | 15 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 8-bit |
1616 | 1212 | 15 | 15 | 15 | 15 | 15 | 15 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 10-bit |
1616 | 1212 | 15 | 15 | 15 | 15 | 15 | 15 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit |