ORX-10GS-51S5 Release Notes

Product Information

Product: ORX-10GS-51S5

Firmware Version: 2306.0.114.0

Note: Oryx part numbers with 10G and 10GS are functionally the same and differ only in dimensions and mass. (10GS is the smaller camera.)

Bugs Fixed

Bug Description
F-7510 Link may not recover automatically
F-9272 On-sensor binning does not result in faster frame rate
F-9272 Color correction matrix is initialized incorrectly
F-9419 Exposure time value reported does not include the exposure time offset of the sensor

Changes

Change Description
Model Name: Changed to ORX-10GS-51S5

Known Issues

Issue Description
NA