Specifications and Frame Rates

General Specifications


ORX-10GS-51S5M ORX-10GS-51S5C
Firmware Version 2306.0.114.0 2306.0.114.0
Model Name ORX-10GS-51S5M ORX-10GS-51S5C
Resolution 2448x2048 2448x2048
Max Frame Rate 162 FPS 162 FPS
Megapixels 5 MP 5 MP
Chroma Mono Color
Sensor Sony IMX250, CMOS, 2/3" Sony IMX250, CMOS, 2/3"
Readout Method Global shutter Global shutter
Pixel Size 3.45 μm 3.45 μm
Lens Mount C-mount C-mount
ADC 8-bit / 10-bit / 12-bit 8-bit / 10-bit / 12-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 48.0 dB 0.0 to 48.0 dB
Exposure Range 17.0 μs to 30.0 S 17.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, decimation, ROI Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness Color correction matrix, gamma, lookup table, saturation, and sharpness
Sequencer Up to 8 sets using 2 features Up to 8 sets using 2 features
PTP Support Yes Yes
Image Buffer 240 MB, maximum 1 image 240 MB, maximum 1 image
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 4 MB non-volatile memory 4 MB non-volatile memory
Opto-isolated I/O 2 input, 2 output 2 input, 2 output
Non-isolated I/O 2 bi-directional 2 bi-directional
Serial Port 1 (over non-isolated I/O) 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 150 mA maximum 3.3 V, 150 mA maximum
Interface 10 GigE 10 GigE
Power Requirements Externally powered over GPIO (12 - 24 V) Externally powered over GPIO (12 - 24 V)
Power Consumption Maximum: 12.3 W, Nominal: 11.7 W, GPIO power only Maximum: 12.3 W, Nominal: 11.7 W, GPIO power only
Dimensions/Mass 60 mm x 60 mm x 64 mm / 386 g 60 mm x 60 mm x 64 mm / 386 g
Machine Vision Standard GigE Vision v1.2 GigE Vision v1.2
Compliance CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-70 (case) / Storage: -30-60 (ambient) Operating: 0-70 (case) / Storage: -30-60 (ambient)
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years


ORX-10GS-51S5M Supported Pixel Formats


8-bit 12-bit 16-bit
mono8 mono12p mono16
mono12packed

ORX-10GS-51S5M Frame Rate Table


Width Height Mono8
(8-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
2448 2048 162 122 81 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
1920 1200 272 272 193 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
800 600 523 523 523 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
600 800 400 400 400 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
640 480 641 641 641 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
480 640 492 492 492 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
320 240 998 998 998 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
240 320 918 918 918 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
2448 2048 144 130 85 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 242 242 205 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 467 467 467 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 357 357 357 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 574 574 574 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 440 440 440 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 999 999 999 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 826 826 826 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
2448 2048 89 89 89 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 151 151 151 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 292 292 292 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 223 223 223 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 360 360 360 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 275 275 275 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 669 669 669 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 520 520 520 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
2448 2048 95 95 95 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
1920 1200 160 160 160 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
800 600 310 310 310 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
600 800 236 236 236 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
640 480 381 381 381 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
480 640 291 291 291 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
320 240 709 709 709 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
240 320 551 551 551 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
2448 2048 95 95 95 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 160 160 160 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 310 310 310 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 236 236 236 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 381 381 381 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 291 291 291 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 709 709 709 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 551 551 551 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
2448 2048 89 89 89 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 151 151 151 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 292 292 292 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 223 223 223 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 360 360 360 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 275 275 275 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 669 669 669 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 520 520 520 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1224 1024 316 316 316 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 8-bit
1224 1024 277 277 277 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 10-bit
1224 1024 176 176 176 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit
1224 1024 316 316 316 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 8-bit
1224 1024 277 277 277 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 10-bit
1224 1024 176 176 176 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit
1224 1024 95 95 95 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 8-bit
1224 1024 95 95 95 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit
1224 1024 89 89 89 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit
1224 1024 186 186 186 On 1xSensor/2xISP 2xSensor/1xISP 1xSensor 1xSensor 8-bit
1224 1024 186 186 186 On 1xSensor/2xISP 2xSensor/1xISP 1xSensor 1xSensor 10-bit
1224 1024 176 176 176 On 1xSensor/2xISP 2xSensor/1xISP 1xSensor 1xSensor 12-bit

ORX-10GS-51S5C Supported Pixel Formats


8-bit 12-bit 16-bit 24-bit 32-bit
bayerrg8 ycbcr411_8 ycbcr422_8 bgr8 bgra8
mono8 bayerrg12p yuv422packed ycbcr8
mono12p bayerrg16 yuv444packed
yuv411packed mono16 rgb8packed
bayerrg12packed
mono12packed

ORX-10GS-51S5C Frame Rate Table


Width Height BayerRG8
(8-bit)
BayerRG12p
(12-bit)
BayerRG16
(16-bit)
BGR8
(24-bit)
BGRa8
(32-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
2448 2048 162 122 81 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
1920 1200 272 272 193 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
800 600 523 523 523 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
600 800 400 400 400 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
640 480 641 641 641 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
480 640 492 492 492 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
320 240 998 998 998 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
240 320 918 918 918 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
2448 2048 144 130 85 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 242 242 205 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 467 467 467 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 357 357 357 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 574 574 574 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 440 440 440 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 999 999 999 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 826 826 826 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
2448 2048 89 89 89 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 151 151 151 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 292 292 292 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 223 223 223 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 360 360 360 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 275 275 275 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 669 669 669 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 520 520 520 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
2448 2048 95 95 95 57 39 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
1920 1200 160 160 160 139 91 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
800 600 310 310 310 310 310 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
600 800 236 236 236 236 236 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
640 480 381 381 381 381 381 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
480 640 291 291 291 291 291 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
320 240 709 709 709 709 709 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
240 320 551 551 551 551 551 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
2448 2048 95 95 95 57 39 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 160 160 160 139 91 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 310 310 310 310 310 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 236 236 236 236 236 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 381 381 381 381 381 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 291 291 291 291 291 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 709 709 709 709 709 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 551 551 551 551 551 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
2448 2048 89 89 89 59 39 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 151 151 151 144 93 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 292 292 292 292 292 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 223 223 223 223 223 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 360 360 360 360 360 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 275 275 275 275 275 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 669 669 669 669 669 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 520 520 520 520 520 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1224 1024 316 316 316 316 316 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 8-bit
1224 1024 277 277 277 277 277 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 10-bit
1224 1024 176 176 176 176 176 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit
1224 1024 316 316 316 240 161 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 8-bit
1224 1024 277 277 277 258 170 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 10-bit
1224 1024 176 176 176 176 176 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit
1224 1024 95 95 95 95 95 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 8-bit
1224 1024 95 95 95 95 95 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit
1224 1024 89 89 89 89 89 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit