Oryx Installation

Preparing for Installation

What system configuration is recommended?

 
  Operating
System
CPU RAM Ports Software to run and
compile example code
Recommended System Configuration Windows or Linux (32- or 64-bit) Intel i7 or greater 8 GB dual channel 10GBASE-T Ethernet port Microsoft Visual Studio 2010,
Visual Studio 2013, or
Visual Studio 2015
Note: Refer to 10GigE Best Practices: Setting Up a Single-camera System for information on best practices for host system configuration, cabling, and Oryx camera settings.

Do you have all the parts you need?

To install your camera you need the following components:

Teledyne FLIR sells a number of the additional parts required for installation. To purchase, visit the Accessories page.

Have you visited the Teledyne FLIR website?

A downloads account is required to download software and firmware.

  1. Go to www.flir.com/account.
  2. Enter your email address and click Continue.
  3. Complete the Create an account form and click Continue.
  4. You will receive an email with a link to activate your account.
  5. Once activated, you can login using the credentials you've created.

The Oryx resources page has many resources to help you operate your camera effectively, including:

  • Spinnaker® SDK software, including drivers (login required)
  • Firmware updates and release notes (login required)
  • Dimensional drawings and CAD models
  • Documentation