EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C). Using FLIR test software version 4.1.
|
ORX-10G-71S7M |
ORX-10G-71S7C |
| Resolution
|
3208 x
2200
|
3208 x
2200
|
| Sensor
|
Sony IMX420, CMOS APS-C |
Sony IMX420, CMOS APS-C |
| Pixel Size (µm)
|
4.5
|
4.5
|
| Firmware
|
1904.0.98.0
|
1904.0.98.0
|
| ADC
|
12-bit
|
12-bit
|
| Conversion Gain |
High |
Low |
High |
Low |
| Quantum Efficiency Mono (% at 530 nm)
|
67
|
68
|
N/A |
N/A |
| Quantum Efficiency Blue (% at 460 nm)
|
N/A |
N/A |
52
|
53
|
| Quantum Efficiency Green (% at 530 nm)
|
N/A |
N/A |
61
|
62
|
| Quantum Efficiency Red (% at 625 nm)
|
N/A |
N/A |
48
|
49
|
| Temporal Dark Noise (Read Noise) (e-)
|
2.66
|
5.92
|
2.78
|
6.02
|
| Temporal Dark Noise (Read Noise) (DN)
|
15.89
|
15.23
|
16.01
|
14.92
|
| Signal to Noise Ratio Maximum (dB)
|
40.29
|
43.94
|
40.44
|
44.08
|
| Signal to Noise Ratio Maximum (Bits)
|
6.69
|
7.30
|
6.72
|
7.32
|
| Absolute Sensitivity Threshold (γ)
|
4.74
|
9.42
|
5.39
|
10.53
|
| Absolute Sensitivity Threshold (e-)
|
3.16
|
6.42
|
3.28
|
6.52
|
| Saturation Capacity (Well Depth) (e-)
|
10692
|
24802
|
11054
|
25583
|
| Saturation Capacity (Well Depth) (γ)
|
16033
|
36416
|
18195
|
41334
|
| Dynamic Range (dB)
|
70.59
|
71.74
|
70.57
|
71.88
|
| Dynamic Range (Bits)
|
11.73
|
11.92
|
11.72
|
11.94
|
| Gain (e-/ADU)
|
0.17
|
0.39
|
0.17
|
0.40
|
ORX-10G-71S7M
ORX-10G-71S7C