EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
| Oryx ORX-10G-89S6M | Oryx ORX-10G-89S6C | |
|---|---|---|
| Resolution | 4086x2160 | 4096x2160 |
| Sensor | IMX255 (CMOS, Global Shutter) | IMX255 (CMOS, Global Shutter) |
| Pixel Size | 3.45 | 3.45 |
| Firmware Version | 1610.1.402.0 | 1610.1.402.0 |
| ADC Bit Depth | 12 | 12 |
| Quantum Efficiency Mono (% at 525 nm) | 61.22 | N/A |
| Quantum Efficiency Blue (% at 470 nm) | N/A | 44.99 |
| Quantum Efficiency Green (% at 525 nm) | N/A | 55.04 |
| Quantum Efficiency Red (% at 630 nm) | N/A | 44.12 |
| Temporal Dark Noise (Read Noise) (e-) | 2.44 | 2.44 |
| Temporal Dark Noise (Read Noise) (DN) | 14.57 | 14.64 |
| Signal to Noise Ratio Maximum (dB) | 40.25 | 40.21 |
| Signal to Noise Ratio Maximum (Bits) | 6.68 | 6.68 |
| Absolute Sensitivity Threshold (γ) | 4.80 | 5.34 |
| Absolute Sensitivity Threshold (e-) | 2.94 | 2.94 |
| Saturation Capacity (Well Depth) (e-) | 10584.30 | 10490.10 |
| Saturation Capacity (Well Depth) (γ) | 17290.00 | 19034.10 |
| Dynamic Range (dB) | 71.13 | 71.04 |
| Dynamic Range (Bits) | 11.81 | 11.80 |
| Gain (e-/ADU) | 0.17 | 0.17 |
Oryx ORX-10G-89S6M Spectral Response Curve
Oryx ORX-10G-89S6C Spectral Response Curve
_242x41.jpg)