Specifications and Frame Rates
General Specifications
Oryx ORX-10G-89S6M | Oryx ORX-10G-89S6C | |
Firmware Version | 1610.1.402.0 | 1610.1.402.0 |
Model Name | Oryx ORX-10G-89S6M | Oryx ORX-10G-89S6C |
Resolution | 4096x2160 | 4096x2160 |
Frame Rate | 93 FPS | 93 FPS |
Megapixels | 8.9 MP | 8.9 MP |
Chroma | Mono | Color |
Sensor | Sony IMX255, CMOS, 1" | Sony IMX255, CMOS, 1" |
Readout Method | Global shutter | Global shutter |
Pixel Size | 3.45 μm | 3.45 μm |
Lens Mount | C-mount | C-mount |
ADC | 8-bit / 10-bit / 12-bit | 8-bit / 10-bit / 12-bit |
Minimum Frame Rate | 1 FPS | 1 FPS |
Gain Range | 0.0 to 47.9943 dB | 0.0 to 47.9943 dB |
Exposure Range | 5.0 μs to 30.0 S | 5.0 μs to 30.0 S |
Acquisition Mode | Continuous, Single Frame, Multi Frame | Continuous, Single Frame, Multi Frame |
Partial Image Modes | Pixel binning, ROI | Pixel binning, ROI |
Image Processing | Gamma, lookup table, and sharpness | Color correction matrix, gamma, lookup table, saturation, and sharpness |
Sequencer | Up to 8 sets using 2 features | Up to 8 sets using 2 features |
PTP Support | Yes | Yes |
Image Buffer | 240 MB, maximum 1 image | 240 MB, maximum 1 image |
User Sets | 2 user configuration sets for custom camera settings | 2 user configuration sets for custom camera settings |
Flash Memory | 4 MB non-volatile memory | 4 MB non-volatile memory |
Opto-isolated I/O | 2 input, 2 output | 2 input, 2 output |
Non-isolated I/O | 2 bi-directional | 2 bi-directional |
Serial Port | 1 (over non-isolated I/O) | 1 (over non-isolated I/O) |
Auxiliary Output | 3.3 V, 150 mA maximum | 3.3 V, 150 mA maximum |
Interface | 10 GigE | 10 GigE |
Power Requirements | Externally powered over GPIO (12 - 24 V) | Externally powered over GPIO (12 - 24 V) |
Power Consumption | Maximum: 13 W, Nominal: 12.6 W, GPIO power only | Maximum: 13 W, Nominal: 12.6 W, GPIO power only |
Dimensions/Mass | ORX-10GS-89S6: 60 mm x 60 mm x 64 mm / 386 g | ORX-10GS-89S6: 60 mm x 60 mm x 64 mm / 386 g |
Machine Vision Standard | GigE Vision v1.2 | GigE Vision v1.2 |
Compliance | CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099 | CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099 |
Temperature Celsius | Operating: 0-70 (case) / Storage: -30-60 (ambient) | Operating: 0-70 (case) / Storage: -30-60 (ambient) |
Humidity Percent | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) |
Warranty | 3 years | 3 years |
Oryx ORX-10G-89S6M Supported Pixel Formats
8-bit | 12-bit | 16-bit |
mono8 | mono12p | mono16 |
mono12packed |
Oryx ORX-10G-89S6M Frame Rate Table
Width | Height | Mono8 (8-bit) |
Mono12p (12-bit) |
Mono16 (16-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
4096 | 2160 | 93 | 69 | 46 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
3072 | 1620 | 123 | 123 | 91 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 2048 | 98 | 98 | 96 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1920 | 1200 | 164 | 164 | 164 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
800 | 600 | 312 | 312 | 312 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
600 | 800 | 240 | 240 | 240 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
640 | 480 | 380 | 380 | 380 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
480 | 640 | 294 | 294 | 294 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
320 | 240 | 677 | 677 | 677 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
240 | 320 | 537 | 537 | 537 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
4096 | 2160 | 88 | 71 | 47 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
3072 | 1620 | 116 | 116 | 94 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 2048 | 93 | 93 | 93 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1920 | 1200 | 155 | 155 | 155 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
800 | 600 | 295 | 295 | 295 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 227 | 227 | 227 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 360 | 360 | 360 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 278 | 278 | 278 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 641 | 641 | 641 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 508 | 508 | 508 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
4096 | 2160 | 63 | 63 | 54 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3072 | 1620 | 84 | 84 | 84 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 2048 | 67 | 67 | 67 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1920 | 1200 | 112 | 112 | 112 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
800 | 600 | 212 | 212 | 212 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 163 | 163 | 163 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 259 | 259 | 259 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 200 | 200 | 200 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 461 | 461 | 461 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 366 | 366 | 366 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
4096 | 2160 | 53 | 53 | 53 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
3072 | 1620 | 71 | 71 | 71 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 2048 | 56 | 56 | 56 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1920 | 1200 | 94 | 94 | 94 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
800 | 600 | 179 | 179 | 179 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
600 | 800 | 138 | 138 | 138 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
640 | 480 | 219 | 219 | 219 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
480 | 640 | 169 | 169 | 169 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
320 | 240 | 390 | 390 | 390 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
240 | 320 | 309 | 309 | 309 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
4096 | 2160 | 53 | 53 | 53 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
3072 | 1620 | 71 | 71 | 71 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 2048 | 56 | 56 | 56 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1920 | 1200 | 94 | 94 | 94 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
800 | 600 | 179 | 179 | 179 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 138 | 138 | 138 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 219 | 219 | 219 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 169 | 169 | 169 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 390 | 390 | 390 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 309 | 309 | 309 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
4096 | 2160 | 53 | 53 | 53 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3072 | 1620 | 71 | 71 | 71 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 2048 | 56 | 56 | 56 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1920 | 1200 | 94 | 94 | 94 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
800 | 600 | 179 | 179 | 179 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 138 | 138 | 138 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 219 | 219 | 219 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 169 | 169 | 169 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 390 | 390 | 390 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 309 | 309 | 309 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2048 | 1080 | 53 | 53 | 53 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit |
2048 | 1080 | 53 | 53 | 53 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit |
2048 | 1080 | 53 | 53 | 53 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |
1024 | 540 | 53 | 53 | 53 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 8-bit |
1024 | 540 | 53 | 53 | 53 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 10-bit |
1024 | 540 | 53 | 53 | 53 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit |
Oryx ORX-10G-89S6C Supported Pixel Formats
8-bit | 12-bit | 16-bit | 24-bit | 32-bit |
bayerrg8 | ycbcr411_8 | ycbcr422_8 | bgr8 | bgra8 |
mono8 | bayerrg12p | yuv422packed | ycbcr8 | |
mono12p | bayerrg16 | yuv444packed | ||
yuv411packed | mono16 | rgb8packed | ||
bayerrg12packed | ||||
mono12packed |
Oryx ORX-10G-89S6C Frame Rate Table
Width | Height | BayerRG8 (8-bit) |
BayerRG12p (12-bit) |
BayerRG16 (16-bit) |
BGR8 (24-bit) |
BGRa8 (32-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
4096 | 2160 | 93 | 69 | 46 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
3072 | 1620 | 123 | 123 | 91 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 2048 | 98 | 98 | 96 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1920 | 1200 | 164 | 164 | 164 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
800 | 600 | 312 | 312 | 312 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
600 | 800 | 240 | 240 | 240 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
640 | 480 | 380 | 380 | 380 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
480 | 640 | 294 | 294 | 294 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
320 | 240 | 677 | 677 | 677 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
240 | 320 | 537 | 537 | 537 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
4096 | 2160 | 88 | 71 | 47 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
3072 | 1620 | 116 | 116 | 94 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 2048 | 93 | 93 | 93 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1920 | 1200 | 155 | 155 | 155 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
800 | 600 | 295 | 295 | 295 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 227 | 227 | 227 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 360 | 360 | 360 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 278 | 278 | 278 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 641 | 641 | 641 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 508 | 508 | 508 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
4096 | 2160 | 63 | 63 | 54 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3072 | 1620 | 84 | 84 | 84 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 2048 | 67 | 67 | 67 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1920 | 1200 | 112 | 112 | 112 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
800 | 600 | 212 | 212 | 212 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 163 | 163 | 163 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 259 | 259 | 259 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 200 | 200 | 200 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 461 | 461 | 461 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 366 | 366 | 366 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
4096 | 2160 | 53 | 53 | 53 | 32 | 22 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
3072 | 1620 | 71 | 71 | 71 | 66 | 43 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
2560 | 2048 | 56 | 56 | 56 | 56 | 44 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1920 | 1200 | 94 | 94 | 94 | 94 | 94 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
800 | 600 | 179 | 179 | 179 | 179 | 179 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
600 | 800 | 138 | 138 | 138 | 138 | 138 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
640 | 480 | 219 | 219 | 219 | 219 | 219 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
480 | 640 | 169 | 169 | 169 | 169 | 169 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
320 | 240 | 390 | 390 | 390 | 390 | 390 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
240 | 320 | 309 | 309 | 309 | 309 | 309 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
4096 | 2160 | 53 | 53 | 53 | 32 | 22 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
3072 | 1620 | 71 | 71 | 71 | 66 | 43 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
2560 | 2048 | 56 | 56 | 56 | 56 | 44 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1920 | 1200 | 94 | 94 | 94 | 94 | 94 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
800 | 600 | 179 | 179 | 179 | 179 | 179 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 138 | 138 | 138 | 138 | 138 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 219 | 219 | 219 | 219 | 219 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 169 | 169 | 169 | 169 | 169 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 390 | 390 | 390 | 390 | 390 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 309 | 309 | 309 | 309 | 309 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
4096 | 2160 | 53 | 53 | 53 | 32 | 22 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3072 | 1620 | 71 | 71 | 71 | 66 | 43 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2560 | 2048 | 56 | 56 | 56 | 56 | 44 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1920 | 1200 | 94 | 94 | 94 | 94 | 94 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
800 | 600 | 179 | 179 | 179 | 179 | 179 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 138 | 138 | 138 | 138 | 138 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 219 | 219 | 219 | 219 | 219 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 169 | 169 | 169 | 169 | 169 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 390 | 390 | 390 | 390 | 390 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 309 | 309 | 309 | 309 | 309 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2048 | 1080 | 53 | 53 | 53 | 53 | 53 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit |
2048 | 1080 | 53 | 53 | 53 | 53 | 53 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit |
2048 | 1080 | 53 | 53 | 53 | 53 | 53 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |
1024 | 540 | 53 | 53 | 53 | 53 | 53 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 8-bit |
1024 | 540 | 53 | 53 | 53 | 53 | 53 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 10-bit |
1024 | 540 | 53 | 53 | 53 | 53 | 53 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit |