Powering Your Oryx
Power is provided externally through the GPIO interface: 12 - 24 V. The external power supply providing 12-24 Vdc to the camera shall be certified to 60950-1 or 62368-1 with limited power source of less than 100 VA (LPS) having double/reinforced insulation to the AC mains hazardous input voltages of 100-240 Vac.
Power consumption is:
- ORX-10GS-32S4 — 11.8 W (11.3 nominal)
- ORX-10G(S)-51S5 — 12.3 W (11.7 W nominal)
- ORX-10G-71S7 — 13.6 W (13.2 W nominal)
- ORX-10G(S)-89S6 — 12.6 W (12.3 W nominal)
- ORX-10G(S)-123S6 — 13 W (12.8 nominal)
- ORX-10G-245S5 — 13.8 W (13.4 nominal)
- ORX-10G-310S9 — 13.9 W (13.6 nominal)
- 97-02800-00100 — 13 W (12.8 nominal)
The camera does not transmit images for the first 100 ms after power-up. The auto-exposure and auto-white balance algorithms do not run while the camera is powered down. It may therefore take several images to get a satisfactory image.
When the camera is power cycled (power disengaged then re-engaged), the camera reverts to its default factory settings, or if applicable, a saved user set.