EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Oryx ORX-10G-32S4M | Oryx ORX-10G-32S4C | |
---|---|---|
Resolution | 2048x1536 | 2048x1536 |
Sensor | IMX252 (CMOS, Global Shutter) | IMX252 (CMOS, Global Shutter) |
Pixel Size | 3.45 | 3.45 |
Firmware Version | 1907.1.10.0 | 1907.1.10.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 63.93 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 48.08 |
Quantum Efficiency Green (% at 525 nm) | N/A | 58.93 |
Quantum Efficiency Red (% at 630 nm) | N/A | 44.87 |
Temporal Dark Noise (Read Noise) (e-) | 2.26 | 2.24 |
Temporal Dark Noise (Read Noise) (DN) | 13.37 | 13.32 |
Signal to Noise Ratio Maximum (dB) | 40.27 | 40.33 |
Signal to Noise Ratio Maximum (Bits) | 6.69 | 6.70 |
Absolute Sensitivity Threshold (γ) | 4.32 | 4.67 |
Absolute Sensitivity Threshold (e-) | 2.76 | 2.74 |
Saturation Capacity (Well Depth) (e-) | 10648.50 | 10787.10 |
Saturation Capacity (Well Depth) (γ) | 16655.90 | 18340.00 |
Dynamic Range (dB) | 71.72 | 71.89 |
Dynamic Range (Bits) | 11.91 | 11.94 |
Gain (e-/ADU) | 0.17 | 0.17 |
Oryx ORX-10G-32S4M Spectral Response Curve

Oryx ORX-10G-32S4C Spectral Response Curve