EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
ORX-10GS-51S5M | ORX-10GS-51S5C | |
---|---|---|
Resolution | 2448x2048 | 2448x2048 |
Sensor | Sony IMX250, CMOS, 2/3 | Sony IMX250, CMOS, 2/3 |
Pixel Size (µm) | 3.45 | 3.45 |
Firmware Version | 2306.0.114.0 | 2306.0.114.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 63.74 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 46.38 |
Quantum Efficiency Green (% at 525 nm) | N/A | 57.82 |
Quantum Efficiency Red (% at 630 nm) | N/A | 45.27 |
Temporal Dark Noise (Read Noise) (e-) | 2.10 | 2.14 |
Temporal Dark Noise (Read Noise) (DN) | 13.54 | 13.74 |
Signal to Noise Ratio Maximum (dB) | 40.23 | 40.21 |
Signal to Noise Ratio Maximum (Bits) | 6.68 | 6.68 |
Absolute Sensitivity Threshold (γ) | 4.29 | 4.81 |
Absolute Sensitivity Threshold (e-) | 2.74 | 2.77 |
Saturation Capacity (Well Depth) (e-) | 10550 | 10496 |
Saturation Capacity (Well Depth) (γ) | 16550 | 18217 |
Dynamic Range (dB) | 71.72 | 71.57 |
Dynamic Range (Bits) | 11.91 | 11.89 |
Gain (e-/ADU) | 0.17 | 0.17 |
ORX-10GS-51S5M Spectral Response Curve

ORX-10GS-51S5C Spectral Response Curve