ORX-10GS-51S5 Release Notes
Product Information
Product: ORX-10GS-51S5
Firmware Version: 2306.0.114.0
Note: Oryx part numbers with 10G and 10GS are functionally the same and differ only in dimensions and mass. (10GS is the smaller camera.)
Bugs Fixed
Bug | Description |
---|---|
F-7510 | Link may not recover automatically |
F-9272 | On-sensor binning does not result in faster frame rate |
F-9272 | Color correction matrix is initialized incorrectly |
F-9419 | Exposure time value reported does not include the exposure time offset of the sensor |
Changes
Change | Description |
---|---|
Model Name: | Changed to ORX-10GS-51S5 |
Known Issues
Issue | Description |
---|---|
NA |