Additional Inherited Members | |
Public Member Functions inherited from LoggingEventHandler | |
| LoggingEventHandler () | |
| Default constructor. | |
| ~LoggingEventHandler () | |
| Virtual destructor. | |
| virtual void | OnLogEvent (LoggingEventDataPtr eventPtr)=0 |
| The callback for the log event. | |
Public Member Functions inherited from ILoggingEventHandler | |
| virtual | ~ILoggingEventHandler () |
| virtual void | OnLogEvent (LoggingEventDataPtr eventPtr)=0 |
Public Member Functions inherited from EventHandler | |
| virtual | ~EventHandler () |
| Virtual Destructor. | |
| void | SetEventType (EventType eventType) |
| Sets the event type. | |
| EventType | GetEventType () |
| Gets the event type. | |
| const uint8_t * | GetEventPayloadData () |
| Gets the event payload data. | |
| const size_t | GetEventPayloadDataSize () |
| Gets the event payload data size. | |
Protected Member Functions inherited from LoggingEventHandler | |
| LoggingEventHandler & | operator= (const LoggingEventHandler &) |
| Assignment operator. | |
Protected Member Functions inherited from ILoggingEventHandler | |
| ILoggingEventHandler () | |
| ILoggingEventHandler (const ILoggingEventHandler &) | |
| ILoggingEventHandler & | operator= (const ILoggingEventHandler &) |
Protected Member Functions inherited from EventHandler | |
| EventHandler () | |
| EventHandler & | operator= (const EventHandler &) |
| void | SetEventPayload (uint8_t *offset, size_t length) |
Protected Attributes inherited from EventHandler | |
| EventData * | m_pEventData |