Spinnaker C++
3.1.0.78
Modules | Classes
Spinnaker EventHandler Classes

Modules

 DeviceArrivalEventHandler Class
 
 DeviceEventHandler Class
 
 DeviceRemovalEventHandler Class
 
 EventHandler Class
 
 ImageEventHandler Class
 
 ImageListEventHandler Class
 
 InterfaceArrivalEventHandler Class
 
 InterfaceEventHandler Class
 
 InterfaceRemovalEventHandler Class
 
 Logging EventHandler Class
 
 LoggingEventDataPtr Class
 
 LoggingEventHandler Class
 
 SystemEventHandler Class
 

Classes

class  DeviceArrivalEventHandler
 An event handler for capturing the device arrival event. More...
 
class  DeviceEventHandler
 A handler to device events. More...
 
class  DeviceRemovalEventHandler
 An event handler for capturing the device removal event. More...
 
class  EventHandler
 The base class for all event handler types. More...
 
class  ImageEventHandler
 A handler for capturing image arrival events. More...
 
class  ImageListEventHandler
 A handler for capturing image list arrival events. More...
 
class  InterfaceArrivalEventHandler
 An event handler for capturing the interface arrival event. More...
 
class  InterfaceEventHandler
 A handler to device arrival and removal events on all interfaces. More...
 
class  InterfaceRemovalEventHandler
 An event handler for capturing the interface removal event. More...
 
class  LoggingEventData
 The LoggingEventData object. More...
 
class  LoggingEventDataPtr
 A reference tracked pointer to the LoggingEvent object. More...
 
class  LoggingEventHandler
 An event handler for capturing the device logging event. More...
 
class  SystemEventHandler
 A handler to interface arrival and removal events on the system. More...
 

Detailed Description

Contact Support Spinnaker® SDK Programmer's Guide and API Reference