BFS-U3-120S6-BD2 Release Notes

Product Information

Product: BFS-U3-120S6-BD2

Device Version: 2.0.0

Firmware Version: 2510.0011.011.000

Bugs Fixed

Bug Version Description
F-13585 2.0.0 BFS - corrected potential race condition when loading user sets.
F-13590 2.0.0 BFS - corrected Shading Correction error which resulted in a white line down the right side of the image.
F-14089 2.0.0 BFS GigE - updated to make persistent IP settings valid without requiring a camera reset.

Changes

Change Version Description
SVI2-39 2.0.0 BFS-U3-120S6M/C-BD2 (IMX545) Initial firmware release.
F-9819 2.0.0 An easy to recognize firmware release version stored in the Device Version register.
F-11689 2.0.0 Stall/Reject USB3 U1/U2 is now the default setting for all the BFS-U3 cameras.

Known Issues

Issue Description
N/A