DR-U3-50S4 Release Notes
Product Information
Product: DR-U3-50S4
Device Version: 1.0.0
Firmware Version: 2511.0001.011.000
Bugs Fixed
| Bug | Version | Description |
|---|
Changes
| Change | Version | Description |
|---|---|---|
| ENP-8115 | 1.0.0 | DR-U3-50S4:Initial Firmware Release. |
Firmware Limitations
- USB2 is not supported on this product.
- The ISP and associated features are not supported.
- Sensor Junction temperature value reported is only valid while image sensor is streaming.
Known Issues
| Issue | Version | Description |
|---|