Specifications and Frame Rates

General Specifications


Dragonfly S DR-U3-50S4M Dragonfly S DR-U3-50S4C
Firmware Version 2511.1.11.0 2511.1.11.0
Model Name Dragonfly S DR-U3-50S4M Dragonfly S DR-U3-50S4C
Resolution 2448x2048 2448x2048
Max Frame Rate 46 FPS 46 FPS
Megapixels 5.0 MP 5.0 MP
Sensor Sony IMX568, CMOS, 1/1.8" Sony IMX568, CMOS, 1/1.8"
Readout Method Global shutter Global shutter
Pixel Size 2.74 μm 2.74 μm
Lens Mount S-mount / C-mount / Mount sold separately S-mount / C-mount / Mount sold separately
ADC 8-bit, 10-bit, 12-bit 8-bit, 10-bit, 12-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 47.9943 dB 0.0 to 47.9943 dB
Exposure Range 12.0 μs to 2.0 S 12.0 μs to 2.0 S
Acquisition Mode Continuous, single frame, multi frame Continuous, single frame, multi frame
Partial Image Modes Pixel binning, ROI Pixel binning, ROI
Image Processing Gamma, lookup table Gamma, lookup table
Image Buffer 96 MB 96 MB
User Sets 1 user configuration sets for custom camera settings 1 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Non-isolated I/O 4 bi-directional 4 bi-directional
Auxiliary Output 4.3 V to 5.25 V, up to 200 mA maximum 4.3 V to 5.25 V, up to 200 mA maximum
Interface USB3 Micro B, back or side connector USB3 Micro B, back or side connector
Power Requirements 5 V via USB3 interface 5 V via USB3 interface
Power Consumption (Streaming) 2.6 W maximum 2.6 W maximum
Power Consumption (Idle) 1.8 W maximum 1.8 W maximum
Dimensions/Mass Cased: 29.5 mm x 29.5 mm x 23 mm / 23 g (CS-mount) or 24 g (S-mount) | Board-level: 27 mm x 27 mm x 9.46 mm / 5 g Cased: 29.5 mm x 29.5 mm x 23 mm / 23 g (CS-mount) or 24 g (S-mount) | Board-level: 27 mm x 27 mm x 9.46 mm / 5 g
Machine Vision Standard USB3 Vision v1.0 USB3 Vision v1.0
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60 Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-85 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-85 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years

Frame rates are in free running mode. Exposure and gain values are the same in binning and no binning modes.


Dragonfly S DR-U3-50S4M Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
mono8 mono10p mono12p mono16
mono10packed mono12packed

Dragonfly S DR-U3-50S4M Frame Rate Table


Width Height Mono8
(8-bit)
Mono10p
(10-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
2448 2048 46 30 30 23 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
1920 1200 74 49 49 37 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
800 600 133 88 88 66 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
600 800 105 70 70 52 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
640 480 157 105 105 79 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
480 640 126 84 84 63 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
320 240 251 167 167 125 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
240 320 209 140 140 105 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
2448 2048 46 30 30 23 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 75 50 50 37 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 134 90 90 67 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 106 71 71 53 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 160 107 107 80 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 128 85 85 64 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 257 171 171 129 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 214 143 143 107 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
2448 2048 46 30 30 23 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 75 50 50 37 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 136 90 90 68 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 107 71 71 53 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 161 108 108 81 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 129 86 86 64 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 261 174 174 130 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 217 144 144 108 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1224 1024 72 61 61 46 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 8-bit
1224 1024 59 59 59 46 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit
1224 1024 50 50 50 46 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit

Dragonfly S DR-U3-50S4C Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
bayerrg8 bayerrg10p bayerrg12p bayerrg16
bayerrg12packed
bayerrg10packed

Dragonfly S DR-U3-50S4C Frame Rate Table


Width Height BayerRG8
(8-bit)
BayerRG10p
(10-bit)
BayerRG12p
(12-bit)
BayerRG16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
2448 2048 46 30 30 23 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
1920 1200 74 49 49 37 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
800 600 133 88 88 66 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
600 800 105 70 70 52 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
640 480 157 105 105 79 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
480 640 126 84 84 63 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
320 240 251 167 167 125 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
240 320 209 140 140 105 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit
2448 2048 46 30 30 23 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
1920 1200 75 50 50 37 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
800 600 134 90 90 67 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
600 800 106 71 71 53 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
640 480 160 107 107 80 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
480 640 128 85 85 64 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
320 240 257 171 171 129 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
240 320 214 143 143 107 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit
2448 2048 46 30 30 23 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 75 50 50 37 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 136 90 90 68 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 107 71 71 53 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 161 108 108 81 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 129 86 86 64 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 261 174 174 130 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 217 144 144 108 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1224 1024 72 61 61 46 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 8-bit
1224 1024 59 59 59 46 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit
1224 1024 50 50 50 46 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit