Data Interface Connector
USB 3.1 Connector
The camera is equipped with a USB 3.1 Micro-B connector that is used for data transmission, camera control and power. For more detailed information, consult the USB 3.1 specification available from http://www.usb.org/developers/docs/.
Depending on your model, the connector is on the back or the side of the Dragonfly camera.
USB 3.1 Micro B Connector
For board-level or partial cased models, an optional locking bracket (ACC-01-0020) is available to provide side-locking of the USB3 cable.