Mounting your Dragonfly Camera
Cased models are equipped with eight (8) M2 x 0.4 mounting holes on the top, bottom and front of the case.
For board-level models, there are eight (8) mounting holes for attaching a lens mount and heatsink. The lens mount is equipped with eight (8) M2 x 0.4 mounting holes on the top, bottom and front.
|
|
To maintain sufficient thread depth to mount camera using front mounting holes, use shorter screws when fastening only PCBA to the front case.
Using the Mounting Bracket
The tripod mounting bracket (ACC-01-0017) is equipped with two (2) M2 mounting holes.