Input/Output Control

General Purpose Input/Output (GPIO)

The camera is equipped with a 6-pin GPIO connector on the back of the case. The connector is a Hirose HR10A-7R-6PB, the mating connector is a Hirose HR10A-7P-6S(73).

Diagram Color1 Pin Line Function Description Parameter Min Max Unit
Green 12 3 VEXT External Input Voltage (DC) Input Voltage Range 9.5 24 V
GPI Non-isolated Input Input Low Level 0.9 1.4 V
Input High Level 1.5 2.6 V
Propagation Delay   55 nS
Black 2 0 OPTOIN Opto-isolated Input Input Low Level 0 1.4 V
Input High Level 2.6 24 V
Input Current 3.5 7 mA
Propagation Delay Low to High   22 μs
Propagation Delay High to Low   5 μs
Red 32 2 VAUX OUT Auxiliary Power Output Output Voltage 3.38 3.87 V
Output Current   120 mA
GPIO3 Non-isolated Input/Output Input Low Level 0.9 1.4 V
Input High Level 1.5 2.6 V
Propagation Delay   55 nS
Output Low Current   24 mA
Output High Level 0 24 V
White 4 1 OPTOOUT3 Opto-isolated Output Output Low Current4   25 mA
Output High Level 3.3 7 V
Propagation Delay Low to High   36 μs
Propagation Delay High to Low   5 μs
Blue 5 N/A Opto GND  Opto-isolated Ground
Brown 6 N/A GND  Camera Power Ground

Measurement Conditions: Opto-Isolated I/O VCC=5 V, Rext = 1 kOhm, Non-Isolated Output: VCC=Internal 3.3 V, Rinternal = 4.7 k, Non-Isolated Input: Vpulse=3.3 V. Measured at 25°C ambient and camera top case temperature at ~55°C. Values are for reference only. They could vary depending on test conditions.

1—GPIO cable assembly wire colors
2—Dual function pin
3—Open drain output, requires pullup resistor
4—Output low level depends on the output voltage / pullup resistor combination