Lens Mounting

Lenses are not included with cameras. Teledyne FLIR sells a number of lenses compatible with our cameras from our website. There is also a Lens Calculator to help choose an appropriate lens.

Related Knowledge Base Articles
Selecting a lens for your camera

Back Flange Distance

The Back Flange Distance (BFD) is offset due to the presence of both a 1 mm infrared cutoff (IRC) filter (color models only) and a 0.5 mm sensor package window. These two pieces of glass fit between the lens and the sensor image plane. The IRC filter is installed on color cameras. The sensor package window is installed by the sensor manufacturer. Both components cause refraction, which requires some offset in flange back distance to correct.