FCC Compliance
This device complies with Part 15 of the FCC rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must accept any interference received, including interference that may cause undesirable operation.
Korean EMC Certification
The KCC symbol indicates that this product complies with Korea’s Electrical Communication Basic Law regarding EMC testing for electromagnetic interference (EMI) and susceptibility (EMS).
This equipment is classified as Class A industrial equipment.
This equipment has received a conformity assessment for use in a business environment, and it may cause radio frequency interference if it is used in a home environment.
주의사항
A급 기기(업무용 방송통신기자재)
이 기기는 업무용 환경에서 사용할 목적으로 적합성평가를 받은 기기로서 가정용 환경에서 사용하는 경우 전파간섭의 우려가 있습니다.
Hardware Warranty
The warranty for the Forge-SWIR camera is 3 years. For detailed information on how to repair or replace your camera, please see the terms and conditions on our website.
Export Control
The ECCN for this product is US ECCN 6A003.b.4.a / Canadian ECL 1-6.A.3.b.4.a.
WEEE
|
The symbol indicates that this product may not be treated as household waste. Please ensure this product is properly disposed as inappropriate waste handling of this product may cause potential hazards to the environment and human health. For more detailed information about recycling of this product, please contact us. |
|
Trademarks
Names and marks appearing on the products herein are either registered trademarks or trademarks of Teledyne FLIR, LLC and/or its subsidiaries.
Licensing
To view the licenses of open source packages used in this product please see What open source packages are in Teledyne FLIR IIS products?