Forge-IP Camera Dimensions
Download 3D CAD Models / Drawings from our website: CAD Models
Forge-IP Camera Dimensional Drawing
Notes:
- IP67-rated when appropriate mating connector is installed
- IP67-rated when appropriate mating connector or plug (sealing cap) is installed
- IP67-rated when matching lens cover is installed
- Dimensions in square brackets [] are in inches, for reference only