Specifications and Frame Rates
General Specifications
| Forge FG-PGE-50S5M-IP | Forge FG-PGE-50S5C-IP | |
| Firmware Version | 2406.0.1.0 | 2406.0.1.0 |
| Model Name | Forge FG-PGE-50S5M-IP | Forge FG-PGE-50S5C-IP |
| Resolution | 2448x2048 | 2448x2048 |
| Max Frame Rate | 24 FPS | 24 FPS |
| Max Compression Frame Rate | 33 FPS | 33 FPS |
| Megapixels | 5 MP | 5 MP |
| Sensor | Sony IMX264, CMOS, 2/3" | Sony IMX264, CMOS, 2/3" |
| Readout Method | Global shutter | Global shutter |
| Pixel Size | 3.45 μm | 3.45 μm |
| Lens Mount | C-mount | C-mount |
| ADC | 12-bit | 12-bit |
| Minimum Frame Rate | 1 FPS | 1 FPS |
| Gain Range | 0.0 to 47.9943 dB | 0.0 to 47.9943 dB |
| Exposure Range | 27.0 μs to 30.0 S | 27.0 μs to 30.0 S |
| Acquisition Mode | Continuous, Single Frame, Multi Frame | Continuous, Single Frame, Multi Frame |
| Partial Image Modes | Pixel binning, decimation, ROI | Pixel binning, decimation, ROI |
| Image Processing | Gamma, lookup table, and sharpness | Color correction matrix, gamma, lookup table, saturation and sharpness |
| Sequencer | Up to 8 sets using 6 features | Up to 8 sets using 6 features |
| Image Buffer | 240 MB | 240 MB |
| User Sets | 2 user configuration sets for custom camera settings | 2 user configuration sets for custom camera settings |
| Flash Memory | 6 MB non-volatile memory | 6 MB non-volatile memory |
| Opto-isolated I/O | 1 input, 1 output (on an IP-rated I/O connector) | 1 input, 1 output (on an IP-rated I/O connector) |
| Non-isolated I/O | 1 bi-directional, 1 input (on an IP-rated I/O connector) | 1 bi-directional, 1 input (on an IP-rated I/O connector) |
| Serial Port | Supported (on an IP-rated I/O connector) | Supported (on an IP-rated I/O connector) |
| Auxiliary Output | 3.3 V, 120 mA maximum | 3.3 V, 120 mA maximum |
| Time Synchronization | IEEE 1588 PTP | IEEE 1588 PTP |
| Interface | GigE (on an IP-rated data connector) | GigE (on an IP-rated data connector) |
| Power Requirements | Power over Ethernet (PoE) or externally powered over GPIO (12 - 24 V) | Power over Ethernet (PoE) or externally powered over GPIO (12 - 24 V) |
| Power Consumption | 3.3 W PoE maximum / 2.3 W GPIO maximum | 3.3 W PoE maximum / 2.3 W GPIO maximum |
| Dimensions/Mass | IP67 casing 45 mm x 45 mm x 50 mm / 132 g | IP67 casing 45 mm x 45 mm x 50 mm / 132 g |
| Machine Vision Standard | GigE Vision v1.2 | GigE Vision v1.2 |
| Compliance | CE, FCC, KCC, RoHS, REACH, IP67. The ECCN for this product is: EAR099 | CE, FCC, KCC, RoHS, REACH, IP67. The ECCN for this product is: EAR099 |
| Temperature Celsius | Operating: 0-50 / Storage: -30-60 | Operating: 0-50 / Storage: -30-60 |
| Humidity Percent | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) |
| Warranty | 3 years | 3 years |
Frame rates are in free running mode. Exposure and gain values are the same in binning and no binning modes.
Forge FG-PGE-50S5M-IP Supported Pixel Formats
| 8-bit | 10-bit | 12-bit | 16-bit |
| mono8 | mono10p | mono12p | mono16 |
| mono12packed | |||
| mono10packed |
Forge FG-PGE-50S5M-IP Frame Rate Table
| Width | Height | Mono8 (8-bit) |
Mono10p (10-bit) |
Mono12p (12-bit) |
Mono16 (16-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC | Image Compression |
| 2448 | 2048 | 33 | N/A | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | LLC |
| 2448 | 2048 | 24 | 19 | 16 | 12 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 1920 | 1200 | 53 | 42 | 35 | 26 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 800 | 600 | 116 | 116 | 116 | 101 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 600 | 800 | 88 | 88 | 88 | 76 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 640 | 480 | 144 | 144 | 144 | 124 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 480 | 640 | 110 | 110 | 110 | 95 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 320 | 240 | 269 | 269 | 269 | 232 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 240 | 320 | 208 | 208 | 208 | 180 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 2448 | 2048 | 24 | 19 | 16 | 12 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 1920 | 1200 | 41 | 41 | 35 | 26 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 800 | 600 | 79 | 79 | 79 | 79 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 600 | 800 | 60 | 60 | 60 | 60 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 640 | 480 | 98 | 98 | 98 | 98 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 480 | 640 | 75 | 75 | 75 | 75 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 320 | 240 | 183 | 183 | 183 | 183 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 240 | 320 | 142 | 142 | 142 | 142 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 1224 | 1024 | 24 | 24 | 24 | 24 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 612 | 512 | 24 | 24 | 24 | 24 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit | Off |
Forge FG-PGE-50S5C-IP Supported Pixel Formats
| 8-bit | 10-bit | 12-bit | 16-bit | 24-bit |
| bayerrg8 | bayerrg10p | ycbcr411_8 | ycbcr422_8 | bgr8 |
| mono8 | mono10p | bayerrg12p | yuv422packed | ycbcr8 |
| mono12p | bayerrg16 | yuv444packed | ||
| yuv411packed | mono16 | rgb8packed | ||
| bayerrg12packed | ||||
| mono12packed | ||||
| bayerrg10packed | ||||
| mono10packed |
Forge FG-PGE-50S5C-IP Frame Rate Table
| Width | Height | BayerRG8 (8-bit) |
BayerRG10p (10-bit) |
BayerRG12p (12-bit) |
BayerRG16 (16-bit) |
BGR8 (24-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC | Image Compression |
| 2448 | 2048 | 33 | N/A | N/A | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | LLC |
| 2448 | 2048 | 24 | 19 | 16 | 12 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 1920 | 1200 | 53 | 42 | 35 | 26 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 800 | 600 | 116 | 116 | 116 | 101 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 600 | 800 | 88 | 88 | 88 | 76 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 640 | 480 | 144 | 144 | 144 | 124 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 480 | 640 | 110 | 110 | 110 | 95 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 320 | 240 | 269 | 269 | 269 | 232 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 240 | 320 | 208 | 208 | 208 | 180 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 2448 | 2048 | 24 | 19 | 16 | 12 | 8 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 1920 | 1200 | 41 | 41 | 35 | 26 | 17 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 800 | 600 | 79 | 79 | 79 | 79 | 67 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 600 | 800 | 60 | 60 | 60 | 60 | 51 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 640 | 480 | 98 | 98 | 98 | 98 | 83 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 480 | 640 | 75 | 75 | 75 | 75 | 63 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 320 | 240 | 183 | 183 | 183 | 183 | 155 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 240 | 320 | 142 | 142 | 142 | 142 | 120 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 1224 | 1024 | 24 | 24 | 24 | 24 | 24 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit | Off |
| 612 | 512 | 24 | 24 | 24 | 24 | 24 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit | Off |