PySpin.ImageUtility

class ImageUtility

Static helper functions for the image object class.

static CreateNormalized(srcImage, destPixelFormat, srcDataRange=SPINNAKER_SOURCE_DATA_RANGE_IMAGE_DATA_RANGE) → ImagePtr

Parameters

srcImage: Spinnaker::ImagePtr const & destPixelFormat: enum Spinnaker::PixelFormatEnums const srcDataRange: enum Spinnaker::SourceDataRange

CreateNormalized(srcImage, min, max, srcDataRange=SPINNAKER_SOURCE_DATA_RANGE_IMAGE_DATA_RANGE) -> ImagePtr

Parameters

srcImage: Spinnaker::ImagePtr const & min: double const max: double const srcDataRange: enum Spinnaker::SourceDataRange

CreateNormalized(srcImage, min, max, destPixelFormat, srcDataRange=SPINNAKER_SOURCE_DATA_RANGE_IMAGE_DATA_RANGE) -> ImagePtr

Parameters

srcImage: Spinnaker::ImagePtr const & min: double const max: double const destPixelFormat: enum Spinnaker::PixelFormatEnums const srcDataRange: enum Spinnaker::SourceDataRange

CreateNormalized(srcImage, destImage, srcDataRange=SPINNAKER_SOURCE_DATA_RANGE_IMAGE_DATA_RANGE)

Parameters

srcImage: Spinnaker::ImagePtr const & destImage: Spinnaker::ImagePtr & srcDataRange: enum Spinnaker::SourceDataRange

CreateNormalized(srcImage, destImage, min, max, srcDataRange=SPINNAKER_SOURCE_DATA_RANGE_IMAGE_DATA_RANGE)

Parameters

srcImage: Spinnaker::ImagePtr const & destImage: Spinnaker::ImagePtr & min: double const max: double const srcDataRange: enum Spinnaker::SourceDataRange

static CreateScaled(srcImage, scalingAlg, scalingFactor) → ImagePtr

Parameters

srcImage: Spinnaker::ImagePtr const & scalingAlg: enum Spinnaker::ImageScalingAlgorithm scalingFactor: double

CreateScaled(srcImage, destImage, scalingAlg, scalingFactor)

Parameters

srcImage: Spinnaker::ImagePtr const & destImage: Spinnaker::ImagePtr & scalingAlg: enum Spinnaker::ImageScalingAlgorithm scalingFactor: double

static GetNumThreads() → unsigned int
static SetNumThreads(numThreads)

Parameters

numThreads: unsigned int const