Feature Categories
| Name | Description |
|---|---|
| Acquisition Control | Category for acquisition and trigger control features. |
| Analog Control | Category that contains the analog control features. |
| Image Format Control | Category for image format control features. |
| Device Control | Category for device information and control. |
| Transport Layer Control | Category that contains the transport Layer control features. |
| Color Transformation Control | Category that contains the color transformation control features. |
| Auto Algorithm Control | Category that contains all auto algorithm related features. |
| Defective Pixel Correction | Category that contains features related to defective pixel correction. |
| User Set Control | Category that contains the features related to the User Set Control to save and load the user device settings. |
| Chunk Data Control | Category that contains the Chunk Data control features. |
| LUT Control | Category that contains the features related to the look-up-table (LUT) control. |
| Event Control | Category that contains the features related to the generation of Event notifications by the device. |
| Test Control | Category that contains features related to the control of the test features. |
| Digital IO Control | Category that contains the features related to the control of the general input and output pins of the device. |
| Serial Port Control | Category that contains the Serial Port control features. |
| File Access | Category that contains the features related to the File that provides all the sevices necessary for generic file access of a device. |
| Transfer Control | Category for the data Transfer Control features. |
_242x41.jpg)