Product Information
Product: ORX-10G-310S9
Firmware Version: 1904.0000.072.000
About This Document
This manual provides the user with detailed information of the Oryx camera. The user should be aware that the camera system is complex and dynamic - if any errors or omissions are found during use, please contact us.
All model-specific information presented in this manual reflects functionality available in the model's firmware version.
Where to Find Information
| Information | Where to Find | |
|---|---|---|
| Specifications | Frame Rate & ROI Table | Pixel Formats | Specifications and Frame Rates | |
| EMVA Specifications | EMVA Imaging Performance | |
| Machine Vision Camera Sensor Review | Machine Vision Camera Sensor Review | |
| 3D CAD Models | Drawings | Camera Dimensions | |
| Quick Start Guide to install camera and software |
|
|
| Installation instructions | Camera Controls | Firmware Updating | Hardware Mechanical Characteristics |
Camera Installation Guide | |
| Spinnaker Software Development Kit | Download Spinnaker SDK | |
| C++ Programmer's Guide | Spinnaker Programmer's Guide | |
| Using the SpinView app | Getting Started with SpinView | |
| Spinnaker API sample code | Spinnaker Examples | |
| Application specific sample code | Teledyne-MV GitHub repo | |
| Feature definitions | Camera Technical Reference | |
| Knowledge Base articles | Product Downloads |
|
|
| Firmware | Camera Firmware | |
| Firmware release notes | Release Notes | |
| Contact Sales or Support | Contact a Machine Vision Specialist | |
| Request return or repair | Submit RMA | |
| Camera Resources for other models | BFS-PGE | BFS-U3 | BFS-Board-level | FFY-S and FFY-DL| ORX |
_242x41.jpg)