Specifications and Frame Rates
General Specifications
| Forge FG-PGE-13S3S-U | |
| Firmware Version | 2406.1.14.0 |
| Model Name | Forge FG-PGE-13S3S-U |
| Resolution | 1280x1024 |
| Max Frame Rate | 92 FPS |
| Megapixels | 1.3 MP |
| Sensor | Sony IMX990-AABJ (TECless), InGaAs, 1/2" |
| Readout Method | Global shutter |
| Pixel Size | 5 μm |
| Lens Mount | C-mount |
| ADC | 8-bit, 10-bit, 12-bit |
| Minimum Frame Rate | 1 FPS |
| Gain Range | 0.0 to 41.995 dB |
| Exposure Range | 15.0 μs to 30.0 S |
| Acquisition Mode | Continuous, Single Frame, Multi Frame |
| Partial Image Modes | Binning, Decimation, ROI |
| Image Processing | Gamma, lookup table, and sharpness |
| Sequencer | Up to 8 sets using 6 features |
| Image Buffer | 240 MB |
| User Sets | 2 user configuration sets for custom camera settings |
| Flash Memory | 1 MB non-volatile memory |
| Opto-isolated I/O | 1 input, 1 output |
| Non-isolated I/O | 1 bi-directional, 1 input |
| Serial Port | Supported |
| Auxiliary Output | 3.3 V, 120 mA maximum |
| Time Synchronization | IEEE 1588 PTP |
| Interface | 1GigE |
| Power Requirements | Power over Ethernet (PoE) or externally powered over GPIO (12 - 24 V) |
| Power Consumption | 2.9 W maximum |
| Dimensions/Mass | 40 x 40 x 44.3 mm / 116 g |
| Machine Vision Standard | GigE Vision v1.2 |
| Compliance | CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: US ECCN 6A003.b.4.a / Canadian ECL 1-6.A.3.b.4.a |
| Temperature Celsius | Operating: 0-50 (ambient) / Storage: -30-65 (ambient) |
| Humidity Percent | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) |
| Warranty | 3 years |
Forge FG-PGE-13S3S-U Supported Pixel Formats
| 8-bit | 10-bit | 12-bit | 16-bit |
| mono8 | mono10p | mono12p | mono16 |
| mono12packed | |||
| mono10packed |
Forge FG-PGE-13S3S-U Frame Rate Table
| Width | Height | Mono8 (8-bit) |
Mono10p (10-bit) |
Mono12p (12-bit) |
Mono16 (16-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
| 1280 | 1024 | 92 | 74 | 62 | 46 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 800 | 600 | 221 | 176 | 163 | 124 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 600 | 800 | 168 | 135 | 135 | 101 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 640 | 480 | 271 | 216 | 216 | 162 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 480 | 640 | 208 | 166 | 166 | 124 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 320 | 240 | 495 | 396 | 396 | 297 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 240 | 320 | 388 | 310 | 310 | 232 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 1280 | 1024 | 92 | 74 | 62 | 46 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 800 | 600 | 205 | 176 | 163 | 124 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 600 | 800 | 156 | 135 | 135 | 101 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 640 | 480 | 251 | 216 | 216 | 162 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 480 | 640 | 193 | 166 | 166 | 124 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 320 | 240 | 460 | 396 | 396 | 297 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 240 | 320 | 360 | 310 | 310 | 232 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 1280 | 1024 | 71 | 71 | 62 | 46 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 800 | 600 | 117 | 117 | 117 | 117 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 89 | 89 | 89 | 89 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 144 | 144 | 144 | 144 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 110 | 110 | 110 | 110 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 263 | 263 | 263 | 263 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 206 | 206 | 206 | 206 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1280 | 1024 | 89 | 74 | 62 | 46 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 800 | 600 | 148 | 148 | 148 | 124 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 600 | 800 | 113 | 113 | 113 | 101 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 640 | 480 | 182 | 182 | 182 | 162 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 480 | 640 | 139 | 139 | 139 | 124 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 320 | 240 | 333 | 333 | 333 | 297 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 240 | 320 | 261 | 261 | 261 | 232 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 1280 | 1024 | 89 | 74 | 62 | 46 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 800 | 600 | 148 | 148 | 148 | 124 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 600 | 800 | 113 | 113 | 113 | 101 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 640 | 480 | 182 | 182 | 182 | 162 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 480 | 640 | 139 | 139 | 139 | 124 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 320 | 240 | 333 | 333 | 333 | 297 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 240 | 320 | 261 | 261 | 261 | 232 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 1280 | 1024 | 71 | 71 | 62 | 46 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 800 | 600 | 117 | 117 | 117 | 117 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 89 | 89 | 89 | 89 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 144 | 144 | 144 | 144 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 110 | 110 | 110 | 110 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 263 | 263 | 263 | 263 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 206 | 206 | 206 | 206 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 512 | 89 | 89 | 89 | 89 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit |
| 640 | 512 | 89 | 89 | 89 | 89 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit |
| 640 | 512 | 71 | 71 | 71 | 71 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 256 | 89 | 89 | 89 | 89 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 8-bit |
| 320 | 256 | 89 | 89 | 89 | 89 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 10-bit |
| 320 | 256 | 71 | 71 | 71 | 71 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 512 | 257 | 257 | 234 | 179 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
| 640 | 512 | 239 | 239 | 234 | 179 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
| 640 | 512 | 136 | 136 | 136 | 136 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |