Class Spinnaker::GenApi::CFeatureBag¶
ClassList > GenApi > CFeatureBag
Bag holding streamable features of a nodetree.
#include <Persistence.h>
Inherits the following classes: IPersistScript
Public Functions¶
| Type | Name |
|---|---|
| CFeatureBag () |
|
| void * | GetFeatureBagHandle () |
| bool | LoadFromBag (INodeMap * pNodeMap, bool Verify=true, GenICam::gcstring_vector * pErrorList=NULL) |
| virtual void | PersistFeature (IValue & item) |
| virtual void | SetInfo (GenICam::gcstring & Info) |
| int64_t | StoreToBag (INodeMap * pNodeMap, const int MaxNumPersistSkriptEntries=-1) Stores the streamable nodes to this feature bag. |
| bool | operator== (const CFeatureBag & FeatureBag) const |
| virtual | ~CFeatureBag () |
Public Functions Documentation¶
function CFeatureBag¶
function GetFeatureBagHandle¶
function LoadFromBag¶
bool GenApi::CFeatureBag::LoadFromBag (
INodeMap * pNodeMap,
bool Verify=true,
GenICam::gcstring_vector * pErrorList=NULL
)
Loads the features from the bag to the node tree
Parameters:
pNodeMapThe node mapVerifyIf true, all streamable features are read backpErrorListIf an error occurs during loading the error message is stored in the list and the loading continues
For Verify=true the list of names in the feature bag is replayed again. If a node is a selector it's value is set to the value from the feature bag If not the value is read from the camera and compared with the value from the feature bag.
function PersistFeature¶
Stores a feature
function SetInfo¶
sets information about the node map
function StoreToBag¶
Stores the streamable nodes to this feature bag.
int64_t GenApi::CFeatureBag::StoreToBag (
INodeMap * pNodeMap,
const int MaxNumPersistSkriptEntries=-1
)
Parameters:
pNodeMapThe node map to persistMaxNumPersistSkriptEntriesThe max number of entries in the container; -1 means unlimited
Returns:
number of entries in the bag
function operator==¶
compares the content of two feature bags
function ~CFeatureBag¶
The documentation for this class was generated from the following file /workspace/include/SpinGenApi/Persistence.h