Group IChunkPort_h¶
Public Attributes¶
| Type | Name |
|---|---|
| interface SPINNAKER_API_ABSTRACT | IChunkPort Interface for ports attached to a chunk. |
Public Functions¶
| Type | Name |
|---|---|
| virtual EYesNo | CacheChunkData () const = 0 |
Macros¶
| Type | Name |
|---|---|
| define | CHUNK_BASE_ADDRESS_REGISTER [**GC\_INT64\_MAX**](GCTypes_8h.md#define-gc_int64_max) |
| define | CHUNK_BASE_ADDRESS_REGISTER_LEN 8 |
| define | CHUNK_LENGTH_REGISTER ([**GC\_INT64\_MAX**](GCTypes_8h.md#define-gc_int64_max) - 15) |
| define | CHUNK_LENGTH_REGISTER_LEN 8 |
Public Attributes Documentation¶
variable IChunkPort¶
Interface for ports attached to a chunk.
Public Functions Documentation¶
function CacheChunkData¶
Indicates if the chunk a adapter must hold a cached version of the chunk data
Macro Definition Documentation¶
define CHUNK_BASE_ADDRESS_REGISTER¶
Address of a int64_t pseudo register containing the base address of the chunk (MAX_INT64)
define CHUNK_BASE_ADDRESS_REGISTER_LEN¶
Lenght of the CHUNK_BASE_ADDRESS_REGISTER pseudo register
define CHUNK_LENGTH_REGISTER¶
Address of a int64_t pseudo register containing the length of the chunk
define CHUNK_LENGTH_REGISTER_LEN¶
Lenght of the CHUNK_LENGTH_REGISTER pseudo register