Testing Criteria and Thresholds
The following table details the specific testing criteria and thresholds for the tests performed on this model.
| Test Phase | Test | Threshold | Value |
|---|---|---|---|
| Design | HALT | Unit functionally operational within working range of -30°C to +80°C. | Pass/Fail |
| Unit | Data Storage | Successful Read/Write across entire storage space | 100% |
| Unit | Programming Confirmation | Firmware is correct and loaded | Pass/Fail |
| Unit | Enumeration | Successful enumeration | 100% |
| Unit | General Purpose Input Output (GPIO) | Input and Output of pins | Pass/Fail |
_242x41.jpg)