Product Information
Product: BFS-U3-51S5
Firmware Version: 1801.0000.001.000
About This Document
This manual provides the user with detailed information of the Blackfly-S camera. The user should be aware that the camera system is complex and dynamic - if any errors or omissions are found during use, please contact us.
All model-specific information presented in this manual reflects functionality available in the model's firmware version.
Where to Find Information
Information | Where to Find | |||
---|---|---|---|---|
Specifications | Frame Rate & ROI Table | Pixel Formats | Specifications and Frame Rates | |||
EMVA Specifications | EMVA Imaging Performance | |||
Machine Vision Camera Sensor Review | Machine Vision Camera Sensor Review | |||
3D CAD Models | Drawings | Camera Dimensions | |||
Quick Start Guide to install camera and software |
|
|||
Installation instructions | Camera Controls | Firmware Updating | Hardware Mechanical Characteristics |
Camera Installation Guide | |||
Spinnaker Software Development Kit | Download Spinnaker SDK | |||
C++ Programmer's Guide | Spinnaker Programmer's Guide | |||
Using the SpinView app | Getting Started with SpinView | |||
Spinnaker API sample code | Spinnaker Examples | |||
Application specific sample code | Teledyne-MV GitHub repo | |||
Feature definitions | Camera Technical Reference | |||
Knowledge Base articles | Product Downloads |
|
|||
Firmware | Camera Firmware | |||
Firmware release notes | Release Notes | |||
Contact Sales or Support | Contact a Machine Vision Specialist | |||
Request return or repair | Submit RMA | |||
Camera Resources for other models | BFS-PGE | BFS-U3 | BFS-Board-level | FFY-S and FFY-DL| ORX |