FLIR
Blackfly®S BFS-U3-88S6 |
BFS Documentation
Product Information
Product: BFS-U3-88S6
Firmware Version: 1803.0.36.0
About This Document
This manual provides the user with detailed information of the BFS camera. The user should be aware that the camera system is complex and dynamic - if any errors or omissions are found during use, please contact us.
All model-specific information presented in this manual reflects functionality available in the model's firmware version.
Where to Find Information
Link | Description |
---|---|
Release Notes | Description of functional changes and/or bug fixes contained in the release, as well as any errata or known issues. |
Specifications | Specifications for the camera, including: frame rate, exposure range, gain range, sensor characteristics, and supported features. |
![]() |
Quick start guide to installing the camera and software. |
BFS Installation Guide | Information on the physical components of the camera, including: installing the camera and SDK, controlling the camera with GenICam applications, updating firmware, mechanical characteristics (dimensional drawing, physical interface, mounting), GPIO electrical characteristics, and troubleshooting. |
BFS-U3-88S6 Technical Reference | Definitions for supported features, including: image format control, acquisition control, sequencing, binning/decimation, and others. |
Spinnaker SDK (link goes to ptgrey.com) | Software Development Kit to monitor or control features of the camera. The Spinnaker SDK provides API examples and the SpinView camera evaluation application. A Programmer's Guide and API Reference is included in the installation. |
Transitioning from FlyCapture2 to Spinnaker SDK (link goes to ptgrey.com) | Technical Application Note to guide FlyCapture2 users with Spinnaker. |
![]() |
A quick guide to using the SpinView camera evaluation application provided in the Spinnaker SDK. |
3/20/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
Blackfly®S BFS-U3-88S6 |