Product Information

Product: DR-U3-50Y2

Firmware Version: 2504.0000.007.000

About This Document

This manual provides the user with detailed information of the Dragonfly camera. The user should be aware that the camera system is complex and dynamic - if any errors or omissions are found during use, please contact us.

All model-specific information presented in this manual reflects functionality available in the model's firmware version.

Where to Find Information

Information Where to Find
Specifications | Frame Rate & ROI Table | Pixel Formats Specifications and Frame Rates
EMVA Specifications EMVA Imaging Performance
Machine Vision Camera Sensor Review Machine Vision Camera Sensor Review
3D CAD Models | Drawings Camera Dimensions
Quick Start Guide to install camera and software
DR-U3 Getting Started Manual
Installation instructions | Camera Controls |
Firmware Updating | Hardware Mechanical Characteristics
Camera Installation Guide
Spinnaker Software Development Kit Download Spinnaker SDK
C++ Programmer's Guide Spinnaker Programmer's Guide
Using the SpinView app Getting Started with SpinView
Spinnaker API sample code Spinnaker Examples
Application specific sample code Teledyne-MV GitHub repo
Feature definitions Camera Technical Reference
Knowledge Base articles | Product Resources
Knowledge Base
Documentation/Drawings
Firmware Camera Firmware
Software/Firmware Downloads
Firmware release notes Release Notes
Contact Support Technical Support Center
Request return or repair Submit RMA