Product Information
Product: FFY-U3-16S2-DL
Firmware Version: 1905.0004.103.000
About This Document
This manual provides the user with detailed information of the Firefly camera. The user should be aware that the camera system is complex and dynamic - if any errors or omissions are found during use, please contact us.
All model-specific information presented in this manual reflects functionality available in the model's firmware version.
Where to Find Information
| Information | Where to Find | ||
|---|---|---|---|
| Specifications | Frame Rate & ROI Table | Pixel Formats | Specifications and Frame Rates | ||
| EMVA Specifications | EMVA Imaging Performance | ||
| Machine Vision Camera Sensor Review | Machine Vision Camera Sensor Review | ||
| 3D CAD Models | Drawings | Camera Dimensions | ||
| Quick Start Guide to install camera and software |
|
||
| Installation instructions | Camera Controls | Firmware Updating | Hardware Mechanical Characteristics |
Camera Installation Guide | ||
| Spinnaker Software Development Kit | Download Spinnaker SDK | ||
| C++ Programmer's Guide | Spinnaker Programmer's Guide | ||
| Using the SpinView app | Getting Started with SpinView | ||
| Spinnaker API sample code | Spinnaker Examples | ||
| Application specific sample code | Teledyne-MV GitHub repo | ||
| Feature definitions | Camera Technical Reference | ||
| Knowledge Base articles | Product Downloads |
|
||
| Firmware | Camera Firmware | ||
| Firmware release notes | Release Notes | ||
| Contact Sales or Support | Contact a Machine Vision Specialist | ||
| Request return or repair | Submit RMA | ||
| Camera Resources for other models | BFS-PGE | BFS-U3 | BFS-Board-level | FFY-S and FFY-DL| ORX |
_242x41.jpg)