Adapter between the std::iostreambuf and the SFNC Features representing the device file system. More...
#include <Filestream.h>
Public Member Functions | |
| FileProtocolAdapter () | |
| Constructor. | |
| virtual | ~FileProtocolAdapter () |
| bool | attach (::Spinnaker::GenApi::INodeMap *pInterface) |
| attach file protocol adapter to NodeMap | |
| bool | openFile (const char *pFileName, std::ios_base::openmode mode) |
| open a file on the device | |
| bool | closeFile (const char *pFileName) |
| close a file on the device | |
| std::streamsize | write (const char *buf, int64_t offs, int64_t len, const char *pFileName) |
| writes data into a file. | |
| std::streamsize | read (char *buf, int64_t offs, std::streamsize len, const char *pFileName) |
| read data from the device into a buffer | |
| int64_t | getBufSize (const char *pFileName, std::ios_base::openmode mode) |
| fetch max FileAccessBuffer length for a file | |
| bool | deleteFile (const char *pFileName) |
| Delete the content of the file. | |
Adapter between the std::iostreambuf and the SFNC Features representing the device file system.
The adapter assumes, that the features provide stdio file access compatible semantic
Constructor.
|
virtual |
| bool attach | ( | ::Spinnaker::GenApi::INodeMap * | pInterface | ) |
attach file protocol adapter to NodeMap
| pInterface | NodeMap of the device to which the FileProtocolAdapter is attached |
| bool closeFile | ( | const char * | pFileName | ) |
close a file on the device
| pFileName | filename of the file to open. The filename must exist in the Enumeration FileSelector |
| bool deleteFile | ( | const char * | pFileName | ) |
Delete the content of the file.
| pFileName | filename of the file to open. The filename must exist in the Enumeration FileSelector |
| int64_t getBufSize | ( | const char * | pFileName, |
| std::ios_base::openmode | mode | ||
| ) |
fetch max FileAccessBuffer length for a file
| pFileName | filename of the file to open. The filename must exist in the Enumeration FileSelector |
| mode | mode to open the file. The mode must exist in the Enumeration FileOpenMode |
| bool openFile | ( | const char * | pFileName, |
| std::ios_base::openmode | mode | ||
| ) |
open a file on the device
| pFileName | filename of the file to open. The filename must exist in the Enumeration FileSelector |
| mode | mode to open the file. The mode must exist in the Enumeration FileOpenMode |
| std::streamsize read | ( | char * | buf, |
| int64_t | offs, | ||
| std::streamsize | len, | ||
| const char * | pFileName | ||
| ) |
read data from the device into a buffer
| buf | target buffer |
| offs | offset in the device file to read from |
| len | count of bytes to read |
| pFileName | filename of the file to write into The filename must exist in the Enumeration FileSelector |
| std::streamsize write | ( | const char * | buf, |
| int64_t | offs, | ||
| int64_t | len, | ||
| const char * | pFileName | ||
| ) |
writes data into a file.
| buf | source buffer |
| offs | offset into the device file |
| len | count of bytes to write |
| pFileName | filename of the file to write into The filename must exist in the Enumeration FileSelector |