Static function to create color corrected images from an image object.
More...
#include <ImageUtilityCCM.h>
Static function to create color corrected images from an image object.
◆ ApplicationToString()
| static std::string ApplicationToString |
( |
const CCMApplication & |
application | ) |
|
|
static |
Fetch the CMM setting application enum and return as a string.
- Parameters
-
| application | The CMM setting application enum |
- Returns
- The CMM application as a string
- See also
- CCMSettings
◆ ColorSpaceToString()
| static std::string ColorSpaceToString |
( |
const CCMColorSpace & |
colorSpace | ) |
|
|
static |
Fetch the CCM setting color space enum and return as a string.
- Parameters
-
| colorSpace | The CMM setting color space enum |
- Returns
- The CCM color space as a string
- See also
- CCMSettings
◆ ColorTemperatureToString()
Fetch the CCM setting color temperature enum and return as a string.
- Parameters
-
| colorTemperature | The CMM setting color temperature enum |
- Returns
- The CCM color temperature as a string
- See also
- CCMSettings
◆ CreateColorCorrected() [1/2]
Create a color corrected image from the source image by applying a color correction matrix calibrated according to the settings specified.
When using ImageUtilityCCM, users are advised to disable CCM on the camera before capturing source images. This can be done through the camera node "ColorTransformationEnable".
Color correction is currently supported for the following pixel formats:
- PixelFormat_BGR8
- PixelFormat_BGRa8
- PixelFormat_RGBa8
- PixelFormat_RGB8
- PixelFormat_BGR16
- PixelFormat_BGRa16
- PixelFormat_RGBa16
- PixelFormat_RGB16 The output image will have the same pixel format as the source image.
- Parameters
-
| srcImage | The source image to which the CCM is applied |
| settings | Selected CCM settings including CCMColorTemperature, CCMType, CCMSensor, etc |
- Returns
- The color corrected image
- See also
- CCMSettings
◆ CreateColorCorrected() [2/2]
Create a color corrected image from the source image by applying a color correction matrix calibrated according to the settings specified.
When using ImageUtilityCCM, users are advised to disable CCM on the camera before capturing source images. This can be done through the camera node "ColorTransformationEnable".
Color correction is currently supported for the following pixel formats:
- PixelFormat_BGR8
- PixelFormat_BGRa8
- PixelFormat_RGBa8
- PixelFormat_RGB8
- PixelFormat_BGR16
- PixelFormat_BGRa16
- PixelFormat_RGBa16
- PixelFormat_RGB16
The destination image height and width must be the same as the source image.
- Parameters
-
| srcImage | The source image to which the CCM is applied |
| destImage | The destination image in which to store the color corrected image |
| settings | Selected CCM settings including CCMColorTemperature, CCMType, CCMSensor, etc |
- See also
- CCMSettings
◆ EncryptColorCorrectionMatrix()
| static std::string EncryptColorCorrectionMatrix |
( |
std::string |
ccmMatrixEntries | ) |
|
|
static |
Returns an encrypted custom CCM string based on the input comma separated matrix entries string.
The matrix can be of either 3x3 Linear CCM or 9x3 Advanced CCM type. The custom code can be set in the CCMSettings to create a custom color corrected image that is not available in the existing preset temperature/application type.
- Parameters
-
| ccmMatrixEntries | String that contains comma separted CCM matrix entries |
- See also
- CCMSettings
-
CreateColorCorrected
- Returns
- std::string Encrypted custom CCM code
◆ SensorToString()
| static std::string SensorToString |
( |
const CCMSensor & |
sensor | ) |
|
|
static |
Fetch the CCM setting sensor enum and return as a string.
- Parameters
-
| sensor | The CMM setting sensor enum |
- Returns
- The CCM sensor as a string
- See also
- CCMSettings
◆ TypeToString()
| static std::string TypeToString |
( |
const CCMType & |
type | ) |
|
|
static |
Fetch the CCM setting type enum and return as a string.
- Parameters
-
| type | The CMM setting type enum |
- Returns
- The CCM type as a string
- See also
- CCMSettings
The documentation for this class was generated from the following file: