Class Spinnaker::ImageUtilityHeatmap¶
ClassList > Spinnaker > ImageUtilityHeatmap
Static functions to create heatmap images from image objects of pixel format Mono8 and Mono16.
#include <ImageUtilityHeatmap.h>
Public Static Functions¶
| Type | Name |
|---|---|
| ImagePtr | CreateHeatmap (const ImagePtr & srcImage) |
| void | CreateHeatmap (const ImagePtr & srcImage, ImagePtr & destImage) |
| ImagePtr | CreateHeatmap (const ImagePtr & srcImage, const float minPixelValue, const float maxPixelValue, const HeatmapColor lowColor, const HeatmapColor highColor, const bool doCheckInvalidVal, const unsigned int invalidVal) |
| void | CreateHeatmap (const ImagePtr & srcImage, ImagePtr & destImage, const float minPixelValue, const float maxPixelValue, const HeatmapColor lowColor, const HeatmapColor highColor, const bool doCheckInvalidVal, const unsigned int invalidVal) |
| void | GetHeatmapColorGradient (HeatmapColor & currentLowColor, HeatmapColor & currentHighColor) |
| void | GetHeatmapRange (unsigned int & currentLowValue, unsigned int & currentHighValue) |
| void | SetHeatmapColorGradient (const HeatmapColor newLowColor, const HeatmapColor newHighColor) |
| void | SetHeatmapRange (const unsigned int newLowValue, const unsigned int newHighValue) |
Public Static Functions Documentation¶
function CreateHeatmap [1/4]¶
Computes a heatmap image. A heatmap image reinterprets monochrome data by mapping the luminosity of each pixel to a color value defined in the heatmap color gradient. The created image can be modified by changing the color gradient and heatmap range from the accompanying functions. The source image is required to be single channel 8bit, 16bit or 32bit floating point pixel format.
Parameters:
srcImageThe source image from which to create the heatmap
See also: SetHeatmapRange()
See also: SetHeatmapColorGradient()
Returns:
The heatmap image
function CreateHeatmap [2/4]¶
static void Spinnaker::ImageUtilityHeatmap::CreateHeatmap (
const ImagePtr & srcImage,
ImagePtr & destImage
)
Computes a heatmap image. Resulting heatmap data is stored in the provided destImage object. A heatmap image reinterprets monochrome data by mapping the luminosity of each pixel to a color value defined in the heatmap color gradient. The created image can be modified by changing the color gradient and heatmap range from the accompanying functions. The source image is required to be single channel 8bit, 16bit or 32bit floating point pixel format.
The destination is required to be initialized with RGB8, RGB16 or RGB32f pixel format, and have the same width, height, x offset, and y offset as the source image.
Parameters:
srcImageThe source image from which to create the heatmapdestImageThe destination image in which to store the created heatmap
See also: SetHeatmapRange()
See also: SetHeatmapColorGradient()
function CreateHeatmap [3/4]¶
static ImagePtr Spinnaker::ImageUtilityHeatmap::CreateHeatmap (
const ImagePtr & srcImage,
const float minPixelValue,
const float maxPixelValue,
const HeatmapColor lowColor,
const HeatmapColor highColor,
const bool doCheckInvalidVal,
const unsigned int invalidVal
)
Computes a heatmap image considering custom min and max image data value. A heatmap image reinterprets monochrome data by mapping the luminosity of each pixel to a color value defined in the heatmap color gradient. The created image can be modified by changing the color gradient and heatmap range from the accompanying functions. The source image is required to be single channel 8bit, 16bit or 32bit floating point pixel format.
Parameters:
srcImageThe source image from which to create the heatmapminPixelValueThe minimum image value to map to the heatmap low colormaxPixelValueThe maximum image value to map to the heatmap high colornewLowColorNew color at which to begin the gradient.newHighColorNew color at which to end the gradient.doCheckInvalidValIndication if to check for invalid valuesinvalidValThe invalid value. heatmap will be color coded with specific color to indicate invalid pixels
See also: SetHeatmapRange()
See also: SetHeatmapColorGradient()
Returns:
The heatmap image
function CreateHeatmap [4/4]¶
static void Spinnaker::ImageUtilityHeatmap::CreateHeatmap (
const ImagePtr & srcImage,
ImagePtr & destImage,
const float minPixelValue,
const float maxPixelValue,
const HeatmapColor lowColor,
const HeatmapColor highColor,
const bool doCheckInvalidVal,
const unsigned int invalidVal
)
Computes a heatmap image considering custom min and max image data value. Resulting heatmap data is stored in the provided destImage object. A heatmap image reinterprets monochrome data by mapping the luminosity of each pixel to a color value defined in the heatmap color gradient. The created image can be modified by changing the color gradient and heatmap range from the accompanying functions. The source image is required to be single channel 8bit, 16bit or 32bit floating point pixel format.
The destination is required to be initialized with RGB8, RGB16 or RGB32f pixel format, and have the same width, height, x offset, and y offset as the source image.
Parameters:
srcImageThe source image from which to create the heatmapdestImageThe destination image in which to store the created heatmapminPixelValueThe minimum image value to map to the heatmap low colormaxPixelValueThe maximum image value to map to the heatmap high colornewLowColorNew color at which to begin the gradient.newHighColorNew color at which to end the gradient.doCheckInvalidValIndication if to check for invalid valuesinvalidValThe invalid value. heatmap will be color coded with specific color to indicate invalid pixels
See also: SetHeatmapRange()
See also: SetHeatmapColorGradient()
function GetHeatmapColorGradient¶
static void Spinnaker::ImageUtilityHeatmap::GetHeatmapColorGradient (
HeatmapColor & currentLowColor,
HeatmapColor & currentHighColor
)
Returns the current heatmap gradient color range.
Parameters:
currentLowColorCurrent color at which the gradient begins.currentHighColorCurrent color at which the gradient ends.
See also: SetHeatmapColorGradient()
function GetHeatmapRange¶
static void Spinnaker::ImageUtilityHeatmap::GetHeatmapRange (
unsigned int & currentLowValue,
unsigned int & currentHighValue
)
Returns the current high and low values used in heatmap representations.
Parameters:
currentLowValueCurrent value at which color representation begins.currentHighValueCurrent value at which color representation ends.
See also: SetHeatmapRange()
function SetHeatmapColorGradient¶
static void Spinnaker::ImageUtilityHeatmap::SetHeatmapColorGradient (
const HeatmapColor newLowColor,
const HeatmapColor newHighColor
)
Sets the heatmap gradient color vector to the new desired range between HEATMAP_BLACK and HEATMAP_WHITE.
Parameters:
newLowColorNew color at which to begin the gradient.newHighColorNew color at which to end the gradient.
function SetHeatmapRange¶
static void Spinnaker::ImageUtilityHeatmap::SetHeatmapRange (
const unsigned int newLowValue,
const unsigned int newHighValue
)
Sets the high and low values used to determine which grayscale values are converted to a color 'heatmap' representation. Acceptable values range from 0 to 100.
Parameters:
newLowValueNew value at which to begin color representation.newHighValueNew value at which to end color representation.
The documentation for this class was generated from the following file /workspace/include/ImageUtilityHeatmap.h