Class Spinnaker::SpinnakerGPU¶
ClassList > Spinnaker > SpinnakerGPU
Provides the functionality for the user to post process images on an NVIDIA GPU device.
#include <SpinnakerGPU.h>
Inherits the following classes: Spinnaker::ISpinnakerGPU
Public Types¶
| Type | Name |
|---|---|
| typedef Spinnaker::StreamPriority | StreamPriority |
Public Functions¶
| Type | Name |
|---|---|
| virtual ImagePtr | Decompress (const ImagePtr & srcImage) const |
| virtual void | Decompress (const ImagePtr & srcImage, ImagePtr & destImage) const |
| virtual StreamPriority | GetDecompressStreamPriority () const |
| virtual unsigned int | GetDecompressThreadsPerBlock () const |
| virtual void | SetDecompressStreamPriority (StreamPriority priority) |
| virtual void | SetDecompressThreadsPerBlock (unsigned int threadsPerBlock) |
| SpinnakerGPU () |
|
| ~SpinnakerGPU () |
Public Functions inherited from Spinnaker::ISpinnakerGPU¶
| Type | Name |
|---|---|
| virtual ImagePtr | Decompress (const ImagePtr & srcImage) const = 0 |
| virtual void | Decompress (const ImagePtr & srcImage, ImagePtr & destImage) const = 0 |
| virtual StreamPriority | GetDecompressStreamPriority () const = 0 |
| virtual unsigned int | GetDecompressThreadsPerBlock () const = 0 |
| virtual void | SetDecompressStreamPriority (StreamPriority priority) = 0 |
| virtual void | SetDecompressThreadsPerBlock (unsigned int threadsPerBlock) = 0 |
| virtual | ~ISpinnakerGPU (void) |
Protected Attributes inherited from Spinnaker::ISpinnakerGPU¶
| Type | Name |
|---|---|
| SpinnakerGPUData * | m_pSpinnakerGPUData |
Protected Functions inherited from Spinnaker::ISpinnakerGPU¶
| Type | Name |
|---|---|
| ISpinnakerGPU () |
|
| ISpinnakerGPU (const ISpinnakerGPU &) |
|
| ISpinnakerGPU & | operator= (const ISpinnakerGPU &) |
Public Types Documentation¶
typedef StreamPriority¶
Public Functions Documentation¶
function Decompress [1/2]¶
Decompresses the source image buffer and returns the result in a new image. The destination image does not need to be configured in any way before the call is made.
Parameters:
srcImageThe source image from which to convert the image from.
Returns:
The decompressed image.
Implements Spinnaker::ISpinnakerGPU::Decompress
function Decompress [2/2]¶
virtual void Spinnaker::SpinnakerGPU::Decompress (
const ImagePtr & srcImage,
ImagePtr & destImage
) const
Decompresses the source image buffer and stores the result in the destination image. The destination image needs to be configured to have the correct buffer size before calling this function. See ResetImage() to setup the correct buffer size according to the decompressed pixel format.
See also: ResetImage
Parameters:
srcImageThe source image from which to decompress the image from.destImageThe destination image in which the decompressed image data will be stored.
Implements Spinnaker::ISpinnakerGPU::Decompress
function GetDecompressStreamPriority¶
Returns stream priority used by internal GPU decompression work.
Returns:
Current stream priority setting.
Implements Spinnaker::ISpinnakerGPU::GetDecompressStreamPriority
function GetDecompressThreadsPerBlock¶
Returns CUDA kernel thread block size used by the GPU decompressor.
Returns:
CUDA threads per block.
Implements Spinnaker::ISpinnakerGPU::GetDecompressThreadsPerBlock
function SetDecompressStreamPriority¶
Controls stream priority used by internal GPU decompression work.
Lower-priority streams allow customer GPU pipelines to preempt decompression work more easily when they run in higher-priority streams.
Parameters:
priorityDesired stream priority for decompression work.
Implements Spinnaker::ISpinnakerGPU::SetDecompressStreamPriority
function SetDecompressThreadsPerBlock¶
Controls CUDA kernel thread block size used by the GPU decompressor.
Valid range is 32 to 1024 and must be a multiple of 32.
Parameters:
threadsPerBlockCUDA threads per block.
Implements Spinnaker::ISpinnakerGPU::SetDecompressThreadsPerBlock
function SpinnakerGPU [1/2]¶
Creates SpinnakerGPU context for managing cuda memory allocation and deallocation provided the host image dimensions.
NOTE: The library supports NVIDIA CUDA device with compute capability >= 3.5
Returns:
SpinnakerGPU object
function ~SpinnakerGPU¶
Default destructor.
The documentation for this class was generated from the following file /workspace/include/SpinnakerGPU.h