Product Information
Product: FFY-U3-16S2
Firmware Version: 2106.0000.017.000
About This Document
This manual provides the user with detailed information of the Firefly camera. The user should be aware that the camera system is complex and dynamic - if any errors or omissions are found during use, please contact us.
All model-specific information presented in this manual reflects functionality available in the model's firmware version.
Where to Find Information
Information | Where to Find | ||
---|---|---|---|
Specifications | Frame Rate & ROI Table | Pixel Formats | Specifications and Frame Rates | ||
EMVA Specifications | EMVA Imaging Performance | ||
Machine Vision Camera Sensor Review | Machine Vision Camera Sensor Review | ||
3D CAD Models | Drawings | Camera Dimensions | ||
Quick Start Guide to install camera and software |
|
||
Installation instructions | Camera Controls | Firmware Updating | Hardware Mechanical Characteristics |
Camera Installation Guide | ||
Spinnaker Software Development Kit | Download Spinnaker SDK | ||
C++ Programmer's Guide | Spinnaker Programmer's Guide | ||
Using the SpinView app | Getting Started with SpinView | ||
Spinnaker API sample code | Spinnaker Examples | ||
Application specific sample code | Teledyne-MV GitHub repo | ||
Feature definitions | Camera Technical Reference | ||
Knowledge Base articles | Product Downloads |
|
||
Firmware | Camera Firmware | ||
Firmware release notes | Release Notes | ||
Contact Sales or Support | Contact a Machine Vision Specialist | ||
Request return or repair | Submit RMA | ||
Camera Resources for other models | BFS-PGE | BFS-U3 | BFS-Board-level | FFY-S and FFY-DL| ORX |