A list of the available interfaces on the system. More...
#include <InterfaceList.h>
Public Member Functions | |
| InterfaceList (void) | |
| virtual | ~InterfaceList (void) |
| InterfaceList (const InterfaceList &iface) | |
| InterfaceList & | operator= (const InterfaceList &iface) |
| Assignment operator. | |
| InterfacePtr | operator[] (unsigned int index) |
| Array subscription operators. | |
| unsigned int | GetSize () const |
| Returns the size of the interface list. | |
| InterfacePtr | GetByIndex (unsigned int index) const |
| Returns a pointer to an Interface object at the "index". | |
| InterfacePtr | GetByInterfaceID (std::string interfaceID) const |
| Returns a pointer to a interface object with the specified interface identifier. | |
| void | Clear () |
| Clears the list of interfaces and destroys their corresponding objects. | |
| void | Add (InterfacePtr iface) |
| Adds a copy of an interface object. | |
| void | Remove (InterfacePtr iface) |
| Removes all occurences of an interface that is pointed to by the input interface pointer and destroys its corresponding reference counted object. | |
| void | Append (const InterfaceList *list) |
| Appends a copy of the interfact list. | |
Public Member Functions inherited from IInterfaceList | |
| virtual | ~IInterfaceList (void) |
| virtual InterfacePtr | operator[] (unsigned int index)=0 |
| virtual unsigned int | GetSize () const =0 |
| virtual InterfacePtr | GetByIndex (unsigned int index) const =0 |
| virtual void | Clear ()=0 |
| virtual void | Add (InterfacePtr iface)=0 |
| virtual void | Remove (InterfacePtr iface)=0 |
| virtual void | Append (const InterfaceList *list)=0 |
Friends | |
| class | SystemImpl |
| class | ProducerImpl |
Additional Inherited Members | |
Protected Member Functions inherited from IInterfaceList | |
| IInterfaceList (void) | |
| IInterfaceList (const IInterfaceList &) | |
| IInterfaceList & | operator= (const IInterfaceList &) |
Protected Attributes inherited from IInterfaceList | |
| InterfaceListData * | m_pInterfaceListData |
A list of the available interfaces on the system.
| InterfaceList | ( | void | ) |
|
virtual |
| InterfaceList | ( | const InterfaceList & | iface | ) |
|
virtual |
Adds a copy of an interface object.
| iface | An interface object to be added to this list. |
Implements IInterfaceList.
|
virtual |
Appends a copy of the interfact list.
| list | Another InterfaceList object, whose elements are added to this list. |
Implements IInterfaceList.
|
virtual |
Clears the list of interfaces and destroys their corresponding objects.
It is important to first make sure there are no referenced cameras still in use before calling Clear(). If a camera on any of the interfaces is still in use this function will throw an exception.
Implements IInterfaceList.
|
virtual |
Returns a pointer to an Interface object at the "index".
| index | The index at which to retrieve the Interface object |
Implements IInterfaceList.
| InterfacePtr GetByInterfaceID | ( | std::string | interfaceID | ) | const |
Returns a pointer to a interface object with the specified interface identifier.
This function will return a NULL InterfacePtr if no matching interface identifier is found.
| interfaceID | The unique interface identifier of the interface object to retrieve |
|
virtual |
Returns the size of the interface list.
The size is the number of Interface objects stored in the list.
Implements IInterfaceList.
| InterfaceList & operator= | ( | const InterfaceList & | iface | ) |
Assignment operator.
|
virtual |
Array subscription operators.
Implements IInterfaceList.
|
virtual |
Removes all occurences of an interface that is pointed to by the input interface pointer and destroys its corresponding reference counted object.
This function will throw a Spinnaker exception with SPINNAKER_ERR_NOT_AVAILABLEerror if no matching interface is found.
| iface | Pointer to the interface that is to be removed |
Implements IInterfaceList.
|
friend |
|
friend |