The PointCloud object class. More...
#include <PointCloud.h>
Public Member Functions | |
PointCloud () | |
Create an PointCloud object. | |
~PointCloud () | |
Destroy the PointCloud object. | |
PointCloud (const PointCloud &other) | |
Copy Constructor. | |
PointCloud & | operator= (const PointCloud &otherPointCloud) |
Assignment operator. | |
void | AddPoint (const Stereo3DPoint point) |
Adds a point to the point cloud. | |
Stereo3DPoint | GetPoint (const unsigned int index) const |
Returns the Stereo3DPoint at the specified index. | |
size_t | GetNumPoints () const |
Returns the number of points in the point cloud. | |
void | SavePointCloudAsPly (const std::string &) const |
The function writes the point cloud data to the specified file in PLY format. | |
void | LoadPointCloudFromPly (const std::string &filename) |
The function reads the file and parses the data into a vector of 3D points. | |
void | PrintPoints (unsigned int numPointsToPrint) const |
The function prints a number of points from the point cloud to the console. | |
![]() | |
virtual | ~IPointCloud (void) |
virtual IPointCloud::PointCloudData * | GetPointCloudData () const =0 |
virtual void | AddPoint (const Stereo3DPoint point)=0 |
virtual Stereo3DPoint | GetPoint (const unsigned int index) const =0 |
virtual size_t | GetNumPoints () const =0 |
virtual void | SavePointCloudAsPly (const std::string &) const =0 |
virtual void | LoadPointCloudFromPly (const std::string &filename)=0 |
virtual void | PrintPoints (unsigned int numPointsToPrint) const =0 |
Protected Member Functions | |
PointCloudData * | GetPointCloudData () const |
![]() | |
IPointCloud () | |
IPointCloud (const IPointCloud &) | |
IPointCloud & | operator= (const IPointCloud &) |
Friends | |
class | PointCloudImpl |
Additional Inherited Members | |
![]() | |
IPointCloud::PointCloudData * | m_pPointCloudData |
The PointCloud object class.