|
FLIR
Blackfly®S BFS-U3-63S4-BD |
Input Timing Characteristics
Note: Timing specifications are preliminary and subject to change.
Input Timing Characteristics
Non-isolated Input Performance (measured at Vcc = 5 V, Rext = 1 kΩ)
| Parameter | Symbol | Non-isolated |
|---|---|---|
| Input Low Voltage | VL | 0.85 V |
| Input High Voltage | VH | 4.94 V |
| Input Threshold High Voltage | VTHH | 4.54 V |
| Input Threshold Low Voltage | VTHL | 1.26 V |
| Cycle Rise Time | tR | 10.8 μs |
| Cycle Fall Time | tF | 2 μs |
| Current | 4.1 mA |
| 12/9/2019
© 2015-2019 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support | Cookie Policy |
|