You are here: Quality > Unit Tests > Enumeration
FLIR

Blackfly®S

BFS-U3-63S4-BD

 

Enumeration

This test confirms that the device consistently powers up and is enumerated by the host device. This is done through a programmed series of power cycles and device enumerations.

The TF38 connector on the board-level models is minimally cycled. The connector has a finite number of open/close cycles it can sustain before it is outside specification. FLIR recommends minimizing the number of open/close cycles on the TF38 connector.

Pass/Fail Criteria

  • The device must correctly enumerate 100% of the time.

Test Stages and Configurations

Test Stage Test Configuration
U6 STC I

 

Additional Configuration

  • None.

 

12/9/2019
© 2015-2019 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support | Cookie Policy

Blackfly®S BFS-U3-63S4-BD
Camera Reference