|
You are here: Release Notes
|
FLIR
Blackfly®S BFS-U3-63S4-BD |
BFS-U3-63S4-BD Release Notes
Product Information
Product: BFS-U3-63S4-BD
Firmware Version: 1908.0.165.0
Bugs Fixed
| Bug | Description |
|---|---|
| F-1081 | Line1 (OptoOut) does not have an Off state |
| F-1791 | GPIO Line Status is delayed by one frame in chunk data |
| F-2456 | Intermittent purple image generated when Trigger Mode is turned on |
| F-2501 | First image with Trigger Mode on is white |
| F-2840 | Camera enters a bad state when Trigger Mode is turned on in free running mode |
| F-2906 | Failed waiting for EventData on NEW_BUFFER_DATA error |
Changes
| Change | Description |
|---|---|
| F-697 | Force camera to acknowledge the device reset command before executing the reset |
Known Issues
| Issue | Description |
|---|---|
| F-2702 | Mono8 uses 2x2 binning by default |
| F-3138 | Unable to start acquisition for 1 frame time after previous acquisition is stopped for exposure times greater than 12 seconds |
| F-3624 | THe digital out duration was not within the total error tolerance |
| F-3623 | AccessException was thrown under TestDigitalOutDurationRollingShutterFrameStartSpin |
| F-3612 | Assertion error in Stream_Transfer_Blocks in AIA test |
| F-3550 | Chunk data is not readable while enabled |
| F-3546 | Device could not be found within tolerance time |
| 12/9/2019
© 2015-2019 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support | Cookie Policy |
|