| FLIR Blackfly®S BFS-U3-63S4-BD | 
EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
| Blackfly S BFS-U3-63S4M-BD | Blackfly S BFS-U3-63S4C-BD | |
|---|---|---|
| Resolution | 3072x2048 | 3072x2048 | 
| Sensor | IMX178 (1/1.8", CMOS, Rolling Shutter) | IMX178 (1/1.8", CMOS, Rolling Shutter) | 
| Pixel Size | 2.4 | 2.4 | 
| Firmware Version | 1908.0.165.0 | 1908.0.165.0 | 
| ADC Bit Depth | 14 | 14 | 
| Quantum Efficiency Mono (% at 525 nm) | 74.38 | N/A | 
| Quantum Efficiency Blue (% at 470 nm) | N/A | 61.09 | 
| Quantum Efficiency Green (% at 525 nm) | N/A | 65.56 | 
| Quantum Efficiency Red (% at 630 nm) | N/A | 40.77 | 
| Temporal Dark Noise (Read Noise) (e-) | 2.49 | 2.44 | 
| Temporal Dark Noise (Read Noise) (DN) | 10.65 | 10.50 | 
| Signal to Noise Ratio Maximum (dB) | 41.61 | 41.47 | 
| Signal to Noise Ratio Maximum (Bits) | 6.91 | 6.89 | 
| Absolute Sensitivity Threshold (γ) | 4.02 | 4.48 | 
| Absolute Sensitivity Threshold (e-) | 2.99 | 2.94 | 
| Saturation Capacity (Well Depth) (e-) | 14474.70 | 14038.60 | 
| Saturation Capacity (Well Depth) (γ) | 19459.10 | 21394.90 | 
| Dynamic Range (dB) | 73.71 | 73.59 | 
| Dynamic Range (Bits) | 12.24 | 12.22 | 
| Gain (e-/ADU) | 0.23 | 0.23 | 
Blackfly S BFS-U3-63S4M-BD Spectral Response Curve
 
                            Blackfly S BFS-U3-63S4C-BD Spectral Response Curve
 
                            
| 12/9/2019 © 2015-2019 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support | Cookie Policy | 
                                                 |