|
FLIR
Blackfly®S BFS-U3-63S4-BD |
Product Information
Product: BFS-U3-63S4-BD
Firmware Version: 1908.0.165.0
About This Document
This manual provides the user with detailed information of the BFS camera. The user should be aware that the camera system is complex and dynamic - if any errors or omissions are found during use, please contact us.
All model-specific information presented in this manual reflects functionality available in the model's firmware version.
Where to Find Information
| Link | Description |
|---|---|
| Release Notes | Description of functional changes and/or bug fixes contained in the release, as well as any errata or known issues. |
| Specifications | Specifications for the camera, including: frame rate, exposure range, gain range, sensor characteristics, and supported features. |
| BFS Installation Guide | Information on the physical components of the camera, including: installing the camera and SDK, controlling the camera with GenICam applications, updating firmware, mechanical characteristics (dimensional drawing, physical interface, mounting), GPIO electrical characteristics, and troubleshooting. |
| BFS-U3-63S4-BD Technical Reference | Definitions for supported features, including: image format control, acquisition control, sequencing, binning/decimation, and others. |
| Spinnaker SDK (link goes to flir.com) | Software Development Kit to monitor or control features of the camera. The Spinnaker SDK provides API examples and the SpinView camera evaluation application. A Programmer's Guide and API Reference is included in the installation. |
| Transitioning from FlyCapture2 to Spinnaker SDK (link goes to flir.com) | Technical Application Note to guide FlyCapture2 users with Spinnaker. |
| 12/9/2019
© 2015-2019 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support | Cookie Policy |
|