Used to hold a list of camera objects. More...
#include <CameraList.h>
Public Member Functions | |
| CameraList (void) | |
| Default constructor. | |
| virtual | ~CameraList (void) |
| Virtual destructor. | |
| CameraList (const CameraList &iface) | |
| Copy constructor. | |
| CameraList & | operator= (const CameraList &iface) |
| Assignment operator. | |
| CameraPtr | operator[] (unsigned int index) |
| Array subscription operators. | |
| unsigned int | GetSize () const |
| Returns the size of the camera list. | |
| CameraPtr | GetByIndex (unsigned int index) const |
| Returns a pointer to a camera object at the "index". | |
| CameraPtr | GetBySerial (std::string serialNumber) const |
| Returns a pointer to a camera object with the specified serial number. | |
| CameraPtr | GetByDeviceID (std::string deviceID) const |
| Returns a pointer to a camera object with the specified device identifier. | |
| void | Clear () |
| Clears the list of cameras and destroys their corresponding reference counted objects. | |
| void | Add (CameraPtr camera) |
| Adds a copy of an camera object. | |
| void | Remove (CameraPtr camera) |
| Removes all occurences of an camera that is pointed to by the input camera pointer and destroys its corresponding reference counted object. | |
| void | RemoveByIndex (unsigned int index) |
| Removes a camera at "index" and destroys its corresponding reference counted object. | |
| void | RemoveBySerial (std::string serialNumber) |
| Removes a camera using its serial number and destroys its corresponding reference counted object. | |
| void | RemoveByDeviceID (std::string deviceID) |
| Removes a camera using its unique device identifier and destroys its corresponding reference counted object. | |
| void | Append (const CameraList &list) |
| Appends a copy of the camera list. | |
Public Member Functions inherited from ICameraList | |
| virtual | ~ICameraList () |
| virtual CameraPtr | operator[] (unsigned int index)=0 |
| virtual unsigned int | GetSize () const =0 |
| virtual CameraPtr | GetByIndex (unsigned int index) const =0 |
| virtual CameraPtr | GetBySerial (std::string serialNumber) const =0 |
| virtual CameraPtr | GetByDeviceID (std::string deviceID) const =0 |
| virtual void | Clear ()=0 |
| virtual void | Add (CameraPtr camera)=0 |
| virtual void | Remove (CameraPtr camera)=0 |
| virtual void | RemoveBySerial (std::string serialNumber)=0 |
| virtual void | RemoveByIndex (unsigned int index)=0 |
| virtual void | RemoveByDeviceID (std::string deviceID)=0 |
| virtual void | Append (const CameraList &list)=0 |
Additional Inherited Members | |
Protected Member Functions inherited from ICameraList | |
| ICameraList () | |
| ICameraList (const ICameraList &) | |
| ICameraList & | operator= (const ICameraList &) |
Protected Attributes inherited from ICameraList | |
| CameraListData * | m_pCameraListData |
Used to hold a list of camera objects.
| CameraList | ( | void | ) |
Default constructor.
|
virtual |
Virtual destructor.
| CameraList | ( | const CameraList & | iface | ) |
Copy constructor.
|
virtual |
Adds a copy of an camera object.
| camera | A camera object to be added to this list. |
Implements ICameraList.
|
virtual |
Appends a copy of the camera list.
| list | Another CameraList object, whose elements are added to this list. |
Implements ICameraList.
|
virtual |
Clears the list of cameras and destroys their corresponding reference counted objects.
This is necessary in order to clean up the parent interface. It is important that the camera list is destroyed or is cleared before calling system->ReleaseInstance() or else the call to system->ReleaseInstance() will result in an error message thrown that a reference to the camera is still held.
Implements ICameraList.
|
virtual |
Returns a pointer to a camera object with the specified device identifier.
This function will return a NULL CameraPtr if no matching device identifier is found.
| deviceID | The unique device identifier of the camera object to retrieve |
Implements ICameraList.
|
virtual |
Returns a pointer to a camera object at the "index".
This function will throw a Spinnaker exception with SPINNAKER_ERR_INVALID_PARAMETER error if the input index is out of range.
| index | The index at which to retrieve the camera object |
Implements ICameraList.
|
virtual |
Returns a pointer to a camera object with the specified serial number.
This function will return a NULL CameraPtr if no matching camera serial is found.
| serialNumber | The serial number of the camera object to retrieve |
Implements ICameraList.
|
virtual |
Returns the size of the camera list.
The size is the number of Camera objects stored in the list.
Implements ICameraList.
| CameraList & operator= | ( | const CameraList & | iface | ) |
Assignment operator.
|
virtual |
Array subscription operators.
Implements ICameraList.
|
virtual |
Removes all occurences of an camera that is pointed to by the input camera pointer and destroys its corresponding reference counted object.
This function will throw a Spinnaker exception with SPINNAKER_ERR_NOT_AVAILABLEerror if no matching camera is found.
| camera | Pointer to the camera that is to be removed |
Implements ICameraList.
|
virtual |
Removes a camera using its unique device identifier and destroys its corresponding reference counted object.
This function will throw a Spinnaker exception with SPINNAKER_ERR_NOT_AVAILABLE error if no matching device identifier is found.
| deviceID | The unique device identifier of the camera object to retrieve |
Implements ICameraList.
|
virtual |
Removes a camera at "index" and destroys its corresponding reference counted object.
This function will throw a Spinnaker exception with SPINNAKER_ERR_INVALID_PARAMETER error if the input index is out of range.
| index | The index at which to remove the Camera object |
Implements ICameraList.
|
virtual |
Removes a camera using its serial number and destroys its corresponding reference counted object.
This function will throw a Spinnaker exception with SPINNAKER_ERR_NOT_AVAILABLE error if no matching camera serial is found.
| serialNumber | The serial number of the Camera object to remove |
Implements ICameraList.