PySpin.CIntegerPtr¶
- class CIntegerPtr(*args)¶
Encapsulates a GenApi pointer dealing with the dynamic_cast automatically.
- DeregisterCallback(self, hCallback) bool¶
Parameters¶
hCallback: Spinnaker::GenApi::CallbackHandleType
- FromString(self, ValueStr, Verify=True)¶
Parameters¶
ValueStr: Spinnaker::GenICam::gcstring const & Verify: bool
- GetAccessMode(self) Spinnaker::GenApi::EAccessMode¶
- GetCachingMode(self) Spinnaker::GenApi::ECachingMode¶
- GetChildren(self, LinkType=ctReadingChildren)¶
Parameters¶
LinkType: enum Spinnaker::GenApi::ELinkType
- GetInc(self) int64_t¶
- GetIncMode(self) Spinnaker::GenApi::EIncMode¶
- GetListOfValidValues(self, bounded=True) int64_autovector_t¶
Parameters¶
bounded: bool
- GetLockNodes(self)¶
- GetMax(self) int64_t¶
- GetMin(self) int64_t¶
- GetNameSpace(self) Spinnaker::GenApi::ENameSpace¶
- GetParents(self)¶
- GetPollingTime(self) int64_t¶
- GetPrincipalInterfaceType(self) Spinnaker::GenApi::EInterfaceType¶
- GetProperty(self, PropertyName, ValueStr, AttributeStr) bool¶
Parameters¶
PropertyName: Spinnaker::GenICam::gcstring const & ValueStr: Spinnaker::GenICam::gcstring & AttributeStr: Spinnaker::GenICam::gcstring &
- GetPropertyNames(self)¶
- GetRepresentation(self) Spinnaker::GenApi::ERepresentation¶
- GetSelectedFeatures(self)¶
- GetSelectingFeatures(self)¶
- GetVisibility(self) Spinnaker::GenApi::EVisibility¶
- ImposeAccessMode(self, ImposedAccessMode)¶
Parameters¶
ImposedAccessMode: enum Spinnaker::GenApi::EAccessMode
- ImposeVisibility(self, ImposedVisibility)¶
Parameters¶
ImposedVisibility: enum Spinnaker::GenApi::EVisibility
- InvalidateNode(self)¶
- IsAccessModeCacheable(self) Spinnaker::GenApi::EYesNo¶