PySpin.ImageUtilityCCM

class ImageUtilityCCM

Static function to create color corrected images from an image object.

static ApplicationToString(application) std::string

Parameters

application: Spinnaker::CCMApplication const &

static ColorSpaceToString(colorSpace) std::string

Parameters

colorSpace: Spinnaker::CCMColorSpace const &

static ColorTemperatureToString(colorTemperature) std::string

Parameters

colorTemperature: Spinnaker::CCMColorTemperature const &

static CreateColorCorrected(srcImage, settings) ImagePtr

Parameters

srcImage: Spinnaker::ImagePtr const & settings: Spinnaker::CCMSettings const &

CreateColorCorrected(srcImage, destImage, settings)

Parameters

srcImage: Spinnaker::ImagePtr const & destImage: Spinnaker::ImagePtr & settings: Spinnaker::CCMSettings const &

static EncryptColorCorrectionMatrix(ccmMatrixEntries) std::string

Parameters

ccmMatrixEntries: std::string

static SensorToString(sensor) std::string

Parameters

sensor: Spinnaker::CCMSensor const &

static TypeToString(type) std::string

Parameters

type: Spinnaker::CCMType const &