PySpin.ImageUtility¶
- class ImageUtility¶
Static helper functions for the image object class.
- static CreateNormalized(srcImage, destPixelFormat, srcDataRange=SPINNAKER_SOURCE_DATA_RANGE_IMAGE_DATA_RANGE) ImagePtr¶
Parameters¶
srcImage: Spinnaker::ImagePtr const & destPixelFormat: enum Spinnaker::PixelFormatEnums const srcDataRange: enum Spinnaker::SourceDataRange
CreateNormalized(srcImage, min, max, srcDataRange=SPINNAKER_SOURCE_DATA_RANGE_IMAGE_DATA_RANGE) -> ImagePtr
Parameters¶
srcImage: Spinnaker::ImagePtr const & min: double const max: double const srcDataRange: enum Spinnaker::SourceDataRange
CreateNormalized(srcImage, min, max, destPixelFormat, srcDataRange=SPINNAKER_SOURCE_DATA_RANGE_IMAGE_DATA_RANGE) -> ImagePtr
Parameters¶
srcImage: Spinnaker::ImagePtr const & min: double const max: double const destPixelFormat: enum Spinnaker::PixelFormatEnums const srcDataRange: enum Spinnaker::SourceDataRange
CreateNormalized(srcImage, destImage, srcDataRange=SPINNAKER_SOURCE_DATA_RANGE_IMAGE_DATA_RANGE)
Parameters¶
srcImage: Spinnaker::ImagePtr const & destImage: Spinnaker::ImagePtr & srcDataRange: enum Spinnaker::SourceDataRange
CreateNormalized(srcImage, destImage, min, max, srcDataRange=SPINNAKER_SOURCE_DATA_RANGE_IMAGE_DATA_RANGE)
Parameters¶
srcImage: Spinnaker::ImagePtr const & destImage: Spinnaker::ImagePtr & min: double const max: double const srcDataRange: enum Spinnaker::SourceDataRange
- static CreateScaled(srcImage, scalingAlg, scalingFactor) ImagePtr¶
Parameters¶
srcImage: Spinnaker::ImagePtr const & scalingAlg: enum Spinnaker::ImageScalingAlgorithm scalingFactor: double
CreateScaled(srcImage, destImage, scalingAlg, scalingFactor)
Parameters¶
srcImage: Spinnaker::ImagePtr const & destImage: Spinnaker::ImagePtr & scalingAlg: enum Spinnaker::ImageScalingAlgorithm scalingFactor: double
- static GetNumThreads() unsigned int¶